2.7inch E-Ink display HAT for Raspberry Pi & Arduino red/black/white 3 color e paper
YOU MAY LIKE THIS
PRODUCT DETAILS
This is an E-Ink display HAT for Raspberry Pi, 2.7inch, 264x176 resolution, with embedded controller, communicating via SPI interface, supports red, black, and white three-color display.
Due to the advantages like ultra low power consumption, wide viewing angle, clear display without electricity, it is an ideal choice for applications such as shelf label, industrial instrument, and so on.
Features
- No backlight, keeps displaying last content for a long time even when power down
- Ultra low power consumption, basically power is only required for refreshing
- Compatible with Raspberry Pi 2B/3B/3B+/Zero/Zero W
- Onboard 4x Keys
- SPI interface, for connecting with other controller boards like Raspberry/Arduino/Nucleo, etc.
- Comes with development resources and manual (examples for Raspberry Pi/Arduino/STM32)
Technical details
Dimensions | 105mm x80mm x28mm |
Weight | G.W 200g |
Battery | Exclude |
Specifications | |
Operating voltage | 3.3V |
Interface | 3-wire SPI, 4-wire SPI |
Outline dimension | 85mm × 56mm |
Display size | 57.288mm × 38.192mm |
Dot pitch | 0.217 × 0.217 |
Resolution | 264 × 176 |
Display color | red, black, white |
Grey level | 2 |
Full refresh time | 15s |
Refresh power | 26.4mW(typ.) |
Standby power | <0.017mW |
Viewing angle | >170° |
VCC | 3.3V |
GND | Ground |
DIN | SPI MOSI pin |
CLK | SPI SCK pin |
CS | SPI chip selection, low active |
DC | Data/Command selection (high for data, low for command) |
RST | External reset, low active |
BUSY | Busy status output, low active |
Part List
2.7inch e-Paper HAT (C) | 1 |
RPi screws pack (2pcs) | 2 |
PH2.0 20cm 8Pin | 1 |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8486400030 |
UPC | 841454120735 |
EUHSCODE | 8471707000 |
COO | CHINA |
RoHS | 1 |