2.8 TFT Touch Shield V2.0

2.8 TFT Touch Shield V2.0

SKU 104030004
$19.90
15 Available
ADD TO CART

Description

This is a multifunctional Arduino/Seeeduino/Arduino Mega compatible resistive touch screen. It can be used as display device or sketch pad.Compared with the previous version, 2.8’’TFT Touch Shield V1.0, we replaced the screen driver with a more professional chip, ILI9341 driver, providing different pin-saving SPI communication without sacrificing the data transmitting speed. Due to the communication method change, programs developed for the original version need modifications before being transplanted to the new version. With a SD card module integrated also on this shield, this shield reserves great room for other expansions to your project.


Features

  • Big screen for easy and comfortable experience

  • Backlight controllable via programming

  • 65535 rich colors display

  • SPI pin-saving communication method

  • Full screen touch active range

Documents

Please visit our wiki page for more info about this product. It will be appreciated if you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.


Technical Details

Dimensions100mm x 66mm x 30mm
WeightG.W 54g    
BatteryExclude

Questions and Answers

SUBMIT
0
Will this work with Arduino 101?
on Dec 25,2016
Replyupvote ()

I am sorry but we don't have a try. 

I am afraid no. 

Thanks. 

on Dec 29,2016 16:30 PM
Replyupvote ()
Ron, I read your question, then 10 minutes later I was kickin' around Github downloading libraries for this TFT screen and came across a possible solution for you. I didn't do any of this work, just happened to stumble across it... https://github.com/Seeed-Studio/TFT_Touch_Shield_V2/commit/f21a027d2cf3362f1ea99edba79f6e8358d9ca2c
on Jan 06,2017 05:41 AM
Replyupvote ()
Reply
I am fairly new to this, so I decided to use this shield to make an interactive resistor calculator. I downloaded the libraries and figured out how to insert my own colors using HEX. But no matter how many combinations I try for Brown it always comes out looking blue or green. Any suggetsions?
on Apr 13,2017
Replyupvote ()
Hello, seems that it need a bit more in-depth debugging that we can do via comments.
Please contact techsupport@seeed.cc with your set up, the code you’re using, and any errors you might be getting.
Thanks.
on Apr 14,2017 10:37 AM
Replyupvote ()
Reply
0
hola ya encontre la libreria pero quisiera me ayudaran para trabajar con la sd biene algun tipo de sd especial para este shield muchas gracias
on Nov 14,2016
Replyupvote ()
hola use 2GB micro SD card
on Nov 15,2016 18:39 PM
Replyupvote ()
Reply
0
hola buen dia porfavor me podrian ayudar como encuentro la libreria de este producto para subirla a arduino estoy confundido soy nuevo en esto muchas gracias espara un proyecto con arduino mega
on Nov 13,2016
Replyupvote ()
Please download the library from the following link https://github.com/Seeed-Studio/TFT_Touch_Shield_V2/archive/master.zip
on Nov 28,2016 18:05 PM
Replyupvote ()
Reply
0

Hello Guys , Can it work with NFC Shield V2 ?

on Oct 19,2016
Replyupvote ()
No, It can't work with NFC shield v2.0.
on Nov 28,2016 18:03 PM
Replyupvote ()
Reply
0

Hi, Is this currently still the case in the library? Which fixed orientation is it that the text is displayed , portrait or landscape?

Cheers,
Gus

on Oct 19,2016
Replyupvote ()
Gus, Just got mine going today. It appears that Text is portrait only with their library.
on Jan 07,2017 12:07 PM
Replyupvote ()
Reply
0

How do i get this to work for arduino uno, i have the v2.1 tft display and i canot find any sketches thatll work for it

on Oct 19,2016
Replyupvote ()

Sorry for that unconspicuous access of wiki, please visit this wiki : http://www.seeedstudio.com/wik...

on Oct 20,2016 10:50 AM
Replyupvote ()
Reply
0

Hi, is it correct that the '2.8"TFT Touch Shield V2.0' is using the following pins of the Arduino Uno r3 or are there any more (like ICSP) pins used? Pins: D4, D5, D6, D7, D10, D11, D12, D13, A0, A1, A2 and A3. Kind regards, Johannes...

on Oct 19,2016
Replyupvote ()

Hi,Johannes Glaser,Pins are using:D0,D1,Pins Used for TFT Screen Control(D4,D5,D6,D7),Pins Used for SPI Interface(D10,D11,D12,D13).Pins Used for Touch Function(A0,A1,A2,A3).----D2,D3,D8,D9 are free.with a happy day~

on Oct 20,2016 10:46 AM
Replyupvote ()
Reply

    View History

    2.8 TFT Touch Shield V2.0

    SKU 104030004
    $19.90
    15 Available
    ADD TO CART
    • Description
    • Best-sellers
    • Technical Details
    • Questions and Answers
    • View History
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer