Product Details
Wiki & Learn
Reviews
Download PDF

Description

Basic Specification:
  • Frequency: 315Mhz.
  • Modulation: ASK
  • Working voltage: 3-12VDC(Transmitter), 5VDC(Receiver)
  • Receiver sensibility: -105dbm
  • Emission distance: 100m in open ground

Warning: this kit is not suitable for data transfer but remote control. Safe for 2 commands/second.

 

 
Encoding and Decoding

The popular link is like this: MCU -> Encoder -> Transmitter ------ Receiver -> Decoder -> MCU,
PT2262(Encoder) and PT2272(Decoder) are optional, their existence is to 1)avoid confusing when multiple RF links in range 2) isolate disturbance. You can integrate the encoding and decoding work to the MCUs on both side. Whenever there is no 315Mhz devices around, you may use it as direct cable connection.

To setup a PT2272 and PT2262 link, you would need to set PT2262 by a little soldering:


And setup the corresponding pins on PT2272:


 
Please refer to the simple drawing for the 315Mhz RF link. On the transimitter side, You would need to supply 3-5VDC to the "+12V" pin,(Caution: the 12v is an error silk screen on PCB, never give it more than 5V), and set "TE" high(5V) to enable transmission. On the receiver side, you may use +5VDC(aka VCC) for power and read the output from D0~D3. "TV" will indicate thenever there is changed data incoming.
 

 
 
 

 

Documents

Please visit our wiki page for more info about this product. It will be appreciated if  you can help us improve the documents, add more demo code or tutorials. For technical support, please post your questions to our forum.

 
 

 

Datasheet for PT2272 and PT2262
 

Technical Details

Technical details

Dimensions0mm x0mm x0mm
WeightG.W 20g
BatteryExclude

315Mhz RF link kits - with encoder and decoder

SKU 113060001
Basic Specification: Frequency: 315Mhz
USD$9.50
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy