seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      320*240 graphic LCD w Touch Screen and HW accel.

      320*240 graphic LCD w Touch Screen and HW accel.

      SKU 104990011
      $44.95$89.90
      13 Available

        I accept the restriction

      This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

      Maximum Qty: 5

      Description

      It is the most Graphic LCD I have seen around, premium quality 320*240 LCD, with Touch screen and HARDWARE Acceleration!

      HARDWARE Acceleration Features:


      2D drawing engine

      • Line draw

      • Circle draw

      • Circle draw with solid fill

      • Box draw

      • Box draw with solid fill

        
      Font drawing engine

      • Support 8x8, 8x16 and16x16 font size with color expansion

      • Supported user-defined CGRAM

      • Built-in standard 8x8 ASCII font table

      • Support up to 1Mbytes external Character ROM (e.g. Big-5, GB code)

      • Command FIFO architecture to support macro-programming 



      You may now control a 320*240 touch screen with a 8051, and of course Arduino without any extra circuit! 4Mb documents with source code: >>clickto download

      Technical Details

      Dimensions100mm x 80mm x 10.5mm
      WeightG.W 66g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      The link for the documents and source-code lead to a 404 error page. Can you provide a new link with the files?
      on May 04,2018
      Replyupvote ()
      Hi there~ Thanks for your comments. We've fixed the link. Please check the document. Regards
      on May 04,2018 11:51 AM
      Replyupvote ()
      Hmm... Sure? The Link at the bottom of the description? ( https://www.seeedstudio.com/datasheet/ColorLCD_TouchScreen_HWaccel.rar ) Still leads to a 404 Page for me :c
      on May 09,2018 04:15 AM
      Replyupvote ()
      Reply
      0

      Hi regarding speed - look in document LMT035DNAFWU-NAN-Manual-Rev0.1 on page 10 RS232 speed is default only set to 9600baud but can be changed all up to set_baud 115200

      on Oct 19,2016
      Replyupvote ()
      <p>Hi there, Sorry it is come from dangerous. So now we just have assembled module.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply
      0

      What type of touch screen is this device? Is it resistive or capacitive? The manual and the tech specs did not indicate that this LCD has any touch screen capability

      on Oct 19,2016
      Replyupvote ()
      <p>Hi~ it is resistive touch screen,please see the datasheet"ads7843.pdf"</p>
      on Oct 20,2016 10:44 AM
      Replyupvote ()
      Reply
      0

      Is this a color display?

      on Oct 19,2016
      Replyupvote ()
      <p>Yes, it must a color display :D</p>
      on Oct 20,2016 10:43 AM
      Replyupvote ()
      Reply
      0

      I assume this is color, your description does not say. I could not find the dimensions in the data sheets: can you give the size?

      on Oct 19,2016
      Replyupvote ()
      <p>Hello,thanks for you interest in our products. The PCB dimension is 93*72, LCD dimension is 78*65.</p>
      on Oct 20,2016 10:43 AM
      Replyupvote ()
      Reply
      0

      Is this limited stock or ongoing?

      on Oct 19,2016
      Replyupvote ()
      <p>Just stock, If sold out, we will continue to produce.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply
      0

      Can I use SPI with this Display?

      on Oct 19,2016
      Replyupvote ()
      <p>Sorry but we didn't do much exploring on this product. You need to check the datasheet by yourself.</p>
      on Oct 20,2016 10:41 AM
      Replyupvote ()
      Reply

        View History

        320*240 graphic LCD w Touch Screen and HW accel.

        SKU 104990011
        $44.95$89.90
        13 Available
        Maximum Qty: 5

          I accept the restriction

        This development board can be only used for prototyping, it cannot be built into a product for commercial distribution. It cannot be re-sold or used as part of a production environment.

        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer