Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • 4x USB 3.0 Ports — Connect up to four USB devices at USB 3.0 speeds (up to 5 Gbps) from a single host port.
  • Industrial-Grade Design — Built for dependable performance in industrial, embedded, and other demanding environments.
  • USB-C Host Connection — Plugs directly into your computer's USB-C port with a 0.3 m cable for a tidy, low-profile setup. Perfect for MacBook and other modern laptops with USB-C-only ports.
  • RoHS Certified — Compliant with RoHS environmental requirements (certificate attached in the Product Documents section below).

Application

Expand a single USB-A port into four USB 3.0 ports for peripherals such as flash drives, external storage, keyboards, mice, printers, and USB tools.

Designed for personal PCs, embedded systems, test benches, data-acquisition setups, and automation equipment that need dependable multi-device connectivity.

Ideal for adding high-speed USB ports to servers, workstations, and development kits with limited built-in ports.

Certification

HSCODE8517623500
USHSCODE8517620090
UPC
EUHSCODE8517620000
COOCHINA

Part List

4-Port USB 3.0 Hub-USB-Cx1

4-Port USB 3.0 Hub - USB-C

SKU 100059736

All 4 ports are USB 3.0 with an industrial-grade design and a USB-C host connection to your computer. Ideal for MacBook and other USB-C-only computers.

4-Port USB 3.0 Hub - USB-A
USD$16.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy