433MHz ASK&OOK Super-heterodyne Receiver module
  • 433MHz ASK&OOK Super-heterodyne Receiver module
  • 433MHz ASK&OOK Super-heterodyne Receiver module
  • 433MHz ASK&OOK Super-heterodyne Receiver module

433MHz ASK&OOK Super-heterodyne Receiver module

SKU 317020003
RF-R-ASK series module are low cost super-heterodyne receiver module working at frequency 433Mhz
Free Express Shipping on Orders over $200!
$0.99$3.75
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
Description

RF-R-ASK series module are low cost super-heterodyne receiver module working at frequency 433Mhz. The operating voltage is 3.6V-5.5V. Enable(SHUT)function, which enable module to switch between work status and sleep status, other shape modules don’t have this function. This module features stable RF performance, low power consumption, high sensibility, cost-effective, widely applied in various types of data transmission system.

Features

  • Low cost, low power consumption, Cos
  • Transmission Data Rate: 0.3-2.5KHz
  • The operating voltage: 3.6V-5.5V
  • The operating current: 3mA @ 315MHz
  • Sleep current: ^0.9uA
  • Sensibility:-108dBm
  • The operating frequency:433MHZ
  • SMD and DIP Package
  • Applications
  • Wireless data transmission
  • Home Automation
  • Remote Alarm System

See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Reviews
See More
Questions and Answers
SUBMIT
See More
View History
Best-sellers
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.