seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      8x8 RGB LED Dot Matrix - Compatible with Rainbowduino

      8x8 RGB LED Dot Matrix - Compatible with Rainbowduino

      SKU 104990026
      $14.80$18.50
      10 Available
      ADD TO CART

      Description

      Do you know how is the cool advertising display made? It is exactly composed of these small RGB LED matrix. If you want to make a similar display, this RGB LED matrix will meet you need. The 8x8 LED matrix has 32 of pins, you may need a driver to control it. It sounds quite complex, but don't worry, we have provided a driver board Rainbowduino for this LED matrix as your reference. Make it easy for you to start your project.

       

       

      Features

      • Fully compatible with Rainbowduino

      • Full color RGB variation

      • Circular LED point source

       

      Specifications (IF = 20mA)

      • Forward voltage(RED): DC 2.2V

      • Forward voltage(GREEN): DC 3.3V

      • Forward voltage(BLUE): DC 3.3V

      • Luminous intensity(RED): 140mcd

      • Luminous intensity(GREEN): 280mcd

      • Luminous intensity(BLUE): 80mcd

      • Wavelength(RED): 620~622.5nm

      • Wavelength(GREEN): 520~522.5nm

      • Wavelength(BLUE): 465~467.5nm

       

      Documents

      Technical Details

      Dimensions65mm x 90mm x 18mm
      WeightG.W 31g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0

      Dear Seeed, I bought the 2088RGB and would like to use 74HC595 for some testing, could you provide the connection chart for pins because datasheet provide only schematic connection. In 2088RGB threr are 16 pins top and 16 pins bottom without numeration

      on Oct 19,2016
      Replyupvote ()
      <p>Hi, on the bottom right corner , that is sign '1' .And the number and color is writed at the schematic circuit.Please check carefully again ,thanks.</p>
      on Oct 20,2016 10:42 AM
      Replyupvote ()
      Reply
      0

      Hello, is this matrix compatible with my Rainbowduino v1.2 dated 07/17/09?
      Thanks!

      on Oct 19,2016
      Replyupvote ()
      <p>Yes,it compatible with my Rainbowduino v1.2 dated 07/17/09.</p>
      on Oct 20,2016 10:42 AM
      Replyupvote ()
      Reply

        View History

        8x8 RGB LED Dot Matrix - Compatible with Rainbowduino

        SKU 104990026
        $14.80$18.50
        10 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer