
Interested in a customized Seeed Studio BeagleBone® Green? Check out our ODM services here!
This cape features a compact 7 inch LCD for Seeed Studio BeagleBone® Green or BeagleBone® Black. On size it’s a bit larger than the 5 inch version, which means it can have a graphical display at 1024x600 resolution, along with a layer of 4-wired resistive touchscreen for user interactions. It’s very easy to set it up as you only need to attach it directly onto your Seeed Studio BeagleBone® Green/BeagleBone® Black through the 2x46 pin headers, which will provides everything the cape requires such power and display signals. Also as an alternative, you can power the cape through the built-in micro USB on the back. Below the screen is an array of push buttons - LEFT, RIGHT, UP, DOWN and ENTER, which provides an alternative way to interact with your screen. Besides, two LEDs are used to indicate Power and User status,
Note
This LCD cape is only compatible with Seeed Studio BeagleBone® Green and BeagleBone® Black.
Features
Resolution up to 1024 x 600
Resistive Touch
5 push buttons includes LEFT, RIGHT, UP, DOWN and ENTER
Supports Debian
Supports Angstrom
Supports WinCE / Android 4.2 by user-define driver
ULP(Ultra Low Power) consumption backlight
4x 3mm mounting holes
Built-in USB for powering
Specification
Voltage: DC 5V
Current: 335mA (Test conditions: Seeed Studio BeagleBone® Green not include.)
Watt: 1.675W (Test conditions: Seeed Studio BeagleBone® Green not include.)
Dimensions: 180mm*116.5mm*21mm
Weight: 222g
Documents
Technical details
| Dimensions | 200mm x130mm x50mm |
| Weight | G.W 321g |
| Battery | Exclude |
Part List
| 7 Inch BeagleBone® Green LCD Cape with Resistive Touch | 1 |
Resolution up to 1024 x 600 Resistive Touch 5 push buttons for interaction Supports Debia, Angstrom and WinCE / Android 4.2 ULP(Ultra Low Power) consumption backlight