7 inch 720x1280 HDMI IPS LCD Display

SKU
104990443
$54.95
In stock
  • 2+: $49.00
-
+

Here we offer you this high-resolution, ultra-wide viewing angle IPS HDMI display. Specifically, this display has a resolution of 720*1280 and a viewing angle up to double 178 degrees. It is small and light, easy to carry. No need for drivers. We tested it with raspberry pi 3b/3b+ and windows10.

In addition, this display has a backlight-adjustable function that allows you to adjust the brightness using the buttons on the back.

attention icon

Tip

In order to protect the screen, the screen surface comes with a protective film. If you want to tear off the protective film, you need to use a screwdriver to remove the screws on the outer casing.

This series includes the following three products:

5 inch 720x1280 HDMI IPS LCD Display

7 inch 720x1280 HDMI IPS LCD Display

10.1 inch 1980x1200 HDMI IPS LCD Display

Features

  • Ultra-thin.
  • High viewing angle .
  • High resolution.
  • Raspberry pie can be assembled on the back

Usage 

 

Assembly Drawing

You can also mount the Raspberry Pi onto the back of the screen, for more detail about assembly and Raspberry mount guide, pease refer the Documents TAB.

If you are willing to know more information about Raspberry Pi display, please view the table as follow.

Product nameResolutionPower supplyDisplay interfaceFor use withDimension(mm)Touch panel typeDisplay tec.
5 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 134x84 None IPS
5 inch 800x480 Capacitive TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 184x106x45 Capacitive TFT
5 Inch HDMI Display with USB TouchScreen 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 170x90x40 Resistive TFT
5 inch Capacitive touch screen & Acrylic Case Kit 800x480 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 210x150x50 Capacitive TFT
7 inch 720x1280 HDMI IPS LCD Display 720x1280 5V HDMI2.0 Raspberry Pi3, Windows, etc. 192x118 None IPS
Raspberry Pi 7 inch Touchscreen Display 800x480 5V Display ribbon cable Raspberry Pi3, Pi2, Pi 194x110x20 Capacitive TFT
7 Inch 1024x600 Capacitive Touch Screen With Camera Kit 1024x600 5V HDMI & USB 2.0 Raspberry Pi3, Windows, etc. 177x113x15 Capacitive TFT
10.1 inch 1200x1920 HDMI IPS LCD Display 1200x1920 5V HDMI2.0 Raspberry Pi3, Pi4,Windows,etc. 255x165 None IPS
15.6 Inch 1920*1080 Full HD IPS Touch Screen Portable Monitor 1920x1080 5V Mini DP/ Mini HDMI / Type C Raspberry Pi3,Pi4,Windows,etc. 375x230x12 Capacitive IPS
7 Inch HDMI 1280x800 IPS Display 1280x800 7.5V~12V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 162x106x5 None IPS
7 Inch 1024x600 Capacitive Touch Screen DIY Kit 1024x600 5V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3, Windows, etc. 265x165x50 Capacitive TFT
10.1 Inch LCD Display - 1366x768 HDMI&VGA&NTSC&PAL 1366x768 5V~24V AV + VGA + HDMI (HDMI 1.2) Raspberry Pi3,Pi4,Windows,etc. 230x150x5 None TFT
Raspberry Pi HDMI LCD (10.1 inch) 1280x800 5V HDMI & USB 2.0 Raspberry Pi3,Pi4,Windows,etc. 290x200x35 Capacitive IPS

Dimension

7 inch

Resolution

720x1280

Refresh Rate

60HZ

Panel Type

IPS panel (viewing angle double 178°)

Power

Micro usb standard interface

Working Current

5v  360mA

Support Platform

Paspberry Pi,Windows,etc. HDMI interface

Interface

HDMI2.0 (Compatible with HDMI1.4)

Frame Material

colorful acrylic plate

Attachment

HDMI2.0 cable, micro USB cable,Back bracket,raspberry pi mounting screws

Features

Ultra-thin, high viewing angle, high resolution

Other Functions

Backlight power switch, backlight brightness adjustment

Part ListNumber
7 inch screen 1
HDMI2.0 cable 1
Micro USB cable 1
Back bracket 1
Raspberry pi mounting screws bag 1

ECCN/HTS

HSCODE 8528521200
USHSCODE 9013807000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Hi, Is it a touch screen?
    Question by: Amit Katz on 2019-04-04 08:36:52

    Hi Amit, Unfortunately, this screen do not support touch function. However, we will release the touch version of this series, please stay tuned.

    Answer by: admin on 2019-04-05 08:48:51
  • What are the dimensions of the display frame?
    Question by: Alex Bondarenko on 2019-03-19 02:45:51

    Hi Alex, the frame size is 192x118mm, and the screen is 152x89mm. You can find the dimension data on the description page. Have a nice day.

    Answer by: admin on 2019-03-19 02:47:08