
86Duino is an open-source embedded platform based on Vortex86EX SoC, easy-to-use hardware and software integrated. This Arduino-compatible board can support many x86 O/S as well as those running on the original Arduino base system.
The 86Duino is a high performance and fully static 32-bit x86 processor board compatible with Windows OS, Linux and most popular 32-bit RTOS. It integrates PCIE bus, DDR3, ROM controller, xISA, I2C, SPI, IPC (Internal Peripheral Controllers with DMA and interrupt timer/counter included), Fast Ethernet, FIFO UART, USB2.0 and SD/SATA controller within a single package to form a system-on-a-chip (SOC).
86Duino provides an ideal solution for the Arduino and embedded system with desired performance.
Features
Vortex86EX Processor
- 300MHz 32-bit x86
- 128MB DDR3
- LAN
- USB 2.0
- Micro-SD
Open-Source Hardware
Support DOS, Windows, Linux
Arduino-Compatible IDE
Specifications
Processor: Vortex86EX
Clock Speed: 300 MHz
Memory: 128MB DDR3
Flash Memory: 8MB
Digital I/O Pins: 45 (of which 11 provide 32bit PWM output)
Analog Input Pins: 7 (11bit)
Operating Voltage: 5V
Input Voltage (recommended): 6-24V
DC Current per I/O Pin: 16 mA
DC Current for 3.3V Pin: 400 mA
Documentations
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 66g |
| Battery | Exclude |