Product Details
Wiki & Learn
Reviews
Download PDF

Description

The AF5485 is a high performance industrial network-based temperature and humidity transmitter. It measures the temperature and humidity environment in the form of digital display on the local display. When the measured data exceeds the limitation, the output control signal generate a sound alarm signal, at the same time the response is sent by the host command, to upload the data to the host through the RS485 bus in the data packets. The AF5485 has the characteristics of small volume, light weight, wide range, high precision, fast response speed and good long-term stability, etc, therefore it can be widely used in building automation, HVAC and climate signal collection, museum and hotel weather station, logistics and medical industry, room temperature monitoring and any other field that needs of the air temperature and humidity measurement and control.

You can download the AF5485 datasheet here.

Sensor Performance

Relative Humidity (%RH)

ParameterConditionMinTypical Max Units
Resolution  0.1 %RH
Measuring range 0±399.9%RH
DriftTypical 0.1 %RH/yr
Sampling period  2.5 s

Temperature( ℃)

ParameterConditionMinTypical Max Units
Resolution  0.1 ℃
Measuring range -40±0.580℃
DriftTypical 0.1 ℃/yr
Sampling period  2.5 s

Certification

HSCODE9025800000
USHSCODE9025801000
UPC
EUHSCODE9013101000
COOCHINA

Part List

Part List

1 x AF5485

2 x Expansion nail

1 x Flange bracket

Temperature-Humidity Sensor-AF5485 (Encased RS485 )

SKU 101990563

The AF5485 is a high performance industrial network-based temperature and humidity transmitter. It measures the temperature and humidity environment in the form of digital display on the local display. When the measured data exceeds the limitation, the output control signal generate a sound alarm signal, at the same time the response is sent by the host command, to upload the data to the host through the RS485 bus in the data packets. 

USD$49.90
Discontinued
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy