ARDX - Basic Experimentation Kit for Arduino

SKU
110060447
ARDX - Basic Experimentation Kit for Arduino, ardx, kit for arduino, arduino kit
Special Price $19.90 Regular Price $29.90
In stock
-
+

NOTE: This kit DOES NOT include the Arduino board, please visit ARDX - The starter kit for Arduino if you need an extra Arduino in the kit.

People gets bored easily these days, while we believe engineering can always simulate the mind. That is actually how most of literate parents enlighten their kids, inspiring them with engineering. They firstly start with SIMPLE, FUN and BASIC experiments – using a range of electronic components to build easy circuits, let the kids feel the fun in it, and meanwhile learn how it works.

The ARDX - Basic Experimentation Kit for Arduino is such a kit that helps beginners perceive the knowledge of electronics. Not only the kit includes a wide range of electronic components, but also it provides a detailed Experimenter’s Guide that illustrates up to 13 different circuit diagrams constructed with easy-to-use breadboard. After bread-boarding your own circuit as instructed, you will be familiar with basic elements of LEDs, resistors, photo sensors and temperature sensors etc. Then you can go even further with some more advanced components like piezo elements, relay, DC motor and servo.

Some of you might prefer reading the guide online, there is also an electronic version of the Experimenter’s Guide, which can be downloaded here.

Also if you encounter any problems, want to ask some questions, or would you like to know more about any parts, extra help is only an e-mail away at help@oomlout.com.


Features

  • Designed for beginners

  • Simple, easy bread-boarding circuit learning

  • Help you grasp the use of basic elements, and also get to know some advanced electronic components

  • 13 circuits at different level for you to learn progressively

  • A color printed Experimenter's Guide included, providing step-by-step instructions


Part List

  • 75x Premium jumper wires

  • 1x Type B USB cable

  • 1x 9V battery clip

  • 1x 5mm diffused RGB LED

  • 1x Piezo Sensor - Minisensor 100

  • 10x 5mm red LEDs

  • 10x 5mm green LEDs

  • 1x 10mm blue LED

  • 1x Toy DC motor

  • 1x 9g High Sensitive Mini sensor

  • 1x 74HC595

  • 1x Buzzer

  • 1x 1M resistor

  • 2x Pushbuttons

  • 1x Potentiometer (10K)

  • 1x Light sensor (5528)

  • 1x TMP36

  • 1x Relay (5v,3A/120VAC)

  • 2x P2N2222A

  • 25x 560 Ohm resistors

  • 3x 2.2k Ohm resistors

  • 3x 10k Ohm resistors

  • 1x 220uf capacitor

  • 2x 1N4001

  • 1x Breadboard

  • 1x Male pin header

  • 4x Plastic rivet

  • 1x Acrylic holder

  • 4x Rubber bumpers

  • 13x Color breadboard layout sheets

  • 1x Full color printed Experimenter’s Guide


Documents

  • For technical discussion, please come to our Forum.

  • For projects that you would like to share with the community, please visit Recipe.


Technical details

Dimensions 190mm x120mm x45mm
Weight G.W 414g
Battery Exclude

Part List

Premium jumper wires 75
Type B USB cable 1
9V battery clip 1
5mm diffused RGB LED 1
Piezo Sensor - Minisensor 100 1
5mm red LEDs 10
5mm green LEDs 10
10mm blue LED 1
Toy DC motor 1
9g High Sensitive Mini sensor 1
74HC595 1
Buzzer 1
1M resistor 1
Pushbuttons 2
Potentiometer (10K) 1
Light sensor (5528) 1
TMP36 1
Relay (5v,3A/120VAC) 1
P2N2222A 2
560 Ohm resistors 25
2.2k Ohm resistors 3
10k Ohm resistors 3
220uf capacitor 1
1N4001 2
Breadboard 1
Male pin header 1
Plastic rivet 4
Acrylic holder 1
Rubber bumpers 4
Color breadboard layout sheets 13
Full color printed Experimenter’s Guide 1

ECCN/HTS

HSCODE 9023009000
USHSCODE 90230000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.