ARDX - The starter kit for Arduino
ARDX - The starter kit for Arduino is perfect for beginner to get started with Arduino programming and understand hardware. The kit includes 13 circuits and each one has a breadboard layout.
- 10+: $72.35
- 20+: $68.33
- More
- 50+: $64.31
- Less
YOU MAY LIKE THIS
PRODUCT DETAILS
ARDX - The starter kit for Arduino is perfect for beginner to get started with Arduino programming and understand hardware. If you've ever wanted to dive into the electronics world but were afraid to try, then this kit is the perfect kit for you. This fun beginning kit includes a fully illustrated guide that will familiarize you with a wide range of electronic components while you create small, simple, and easy-to-assemble circuits. The instructions are simply straight forward, including diagrams, troubleshooting tips, and additional instructions for those who want to take their projects to the next level. There are 13 different activities outlined to help you get to learn the hardware and programming of Arduino step by step.
Features:
- Perfect for the Arduino beginners.
- No soldering required.
- No electronics background needed.
- Easy to use and learn.
- 13 circuits included, each circuit has a breadboard layout to construct more easily.
- A color printed Experimenter's Guide included. This will allow you to dive right into the Arduino world step-by-step.
- Comes with the latest and greatest Arduino Uno
Manual
If you encounter any problems, want to ask a questions, or would you like to know more about any parts, extra help is only an e-mail away at [email protected].
Looking for more sensors and modules for your Arduino Kit compared to the Beginner Kit? Do not worry as Seeed got you covered with our Grove Starter Kit for Arduino including 1 Arduino Shield, 10 Grove Modules, 3 LEDs and 1 Mini Servo Actuator.
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 394g |
Battery | Exclude |
Part List
Arduino UNO R3 | 1 |
Premium Jumper Wires | 35 |
Type B USB Cable | 1 |
9V to Barrel Jack Adapter(Power Cable) | 1 |
8mm Diffused RGB LED | 1 |
Piezo Sensor | 1 |
5mm red LEDs | 10 |
5mm green LEDs | 10 |
8mm blue LED | 1 |
Toy DC motor | 1 |
9g High Sensitive Mini Servo | 1 |
74HC595 Logic IC | 1 |
Buzzer | 1 |
1M Resistor | 1 |
Push Button | 2 |
Potentiometer | 1 |
Light Sensor (5528) | 1 |
TMP36 Temperature Sensor | 1 |
Relay (5v,3A/120VAC) | 1 |
MPS2222A Transistor | 2 |
560 Ohm Resistors | 25 |
2.2k Ohm Resistors | 3 |
10k Ohm Resistors | 3 |
220uf Capacitor | 1 |
1N4001 Diode | 2 |
Breadboard | 1 |
Male Pin Header | 1 |
Plastic Rivet | 4 |
Acrylic Holder | 1 |
Rubber Bumpers | 4 |
Color Breadboard Layout Sheets | 13 |
Full Color Printed Experimenter's Guide | 1 |
ECCN/HTS
HSCODE | 9023009000 |
USHSCODE | 9023000000 |
UPC | 841454111986 |
EUHSCODE | 9023001000 |
COO | CHINA |
RoHS | 1 |