
Note:
This acrylic assembly Kit is one of the accessories for the reSpeaker Lite Voice Assistant Kit.
It comes as separate components and needs to be assembled by the user according to the instructions.
ITEM | SPECIFICTION |
Size (Assembled) | 151*103*34mm |
Material | Acrylic |
Weight | 195g |
| HSCODE | 3926909090 |
| USHSCODE | 3926909989 |
| UPC | |
| EUHSCODE | 3926909705 |
| COO | CHINA |
Components | Quantity |
3mm Acrylic Structural Panel - Black Matte | 11 |
Spherical Foot Pads - Silicone Rubber, Black | 4 |
Double-sided Tape (Small Roll, Approximately 15mm Wide) | 1 |
Phillips Round Head Machine Screws - PM2.0_H6.0mm | 4 |
Phillips Round Head Screws - M36mm | 8 |
Double-pass Hex Standoffs - M2.0_H10.0mm | 4 |
Double-pass Hex Standoffs - M3.0_H60.0mm | 4 |
Black Double-sided Adhesive EVA Foam - 12_12_4 | 2 |
Black Double-sided Adhesive EVA Foam - 16_16_8 | 2 |
It is a black acrylic DIY enclosure kit specifically designed for reSpeaker Lite. This kit not only provides high-quality protection for the enclosure but also allows users to combine reSpeaker Lite with the Mono Enclosed Speaker - 4R 5W, creating a fully functional audio processing device. Whether for home projects or professional applications, this kit offers reliable support for your audio solutions.