the AI Hardware Partner
Toggle Nav
Loading...

Agic Special Paper (A5)

SKU
110990436
introduction: Special paper for AgIC Circuit Marker, which is a conductive marker with which you can draw electronic circuits
$14.90
Out of stock
  • 10+: $13.41

PRODUCT DETAILS

introduction:

  • Special paper for AgIC Circuit Marker, which is a conductive marker with which you can draw electronic circuits.
  • Draw your design of circuits on the paper with conductive ink pen, and run LEDs and motors.
  • Imagine and realize you imagination by embedding your paper circuits.
  • Smooth and fast prototyping tool for electric circuits.
  • Control current intuitively.

Features:

  • 10 sheets of A5-sized paper;
  • AgIC Circuit Marker, LEDs or batteries are NOT included.

Specification:

Usable printing paper

Caution

  • Harmful or fatal if swallowed
  • Major ingredients are water, sliver, and ethylene glycol
  • Children under 12 years old must use the product under an adult’s supervision
  • Do not eat the product
  • Do not touch the ink with mouth or wound
  • Ink adhered to skin must be washed down with water
  • Please use the product within appximately six months
  • Be careful of exothermic reaction when the current is above 100mA
  • Do not decompose the product
  • When preserving the ink, make sure that the lid is closed and store it in a cool and dark place

If you have any question, please feel free to reach out! Hello {at} agic {dot} cc

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 98g
Battery Exclude

ECCN/HTS

HSCODE
UPC 841454100881
ROHS 1

LEARN AND DOCUMENTS

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    60%
     
     
    By

FAQ

1 Item

Show per page