Product Details
Wiki & Learn
Reviews
Download PDF

Description

Note

A Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4 is not included with this product.

Features

  • Suitable to use with Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4
  • Aluminum alloy top with large heat sink for better heat dissipation
  • Thermal pad to provide better contact between Aluminum heatsink and CM4 CPU
  • PC/ABS case with better protection which is suitable for industrial applications
  • Case with long rubber feet for better stability when placed on a flat surface
  • Keyhole slot wall mount with the ability to hang in two orientations
  • DIN rail mount support with 3 mounting holes

Description

When you are running the Dual Gigabit Ethernet Carrier Board for long hours, the board tends to get very hot with all the workloads. So, the PC/ABS Case with Aluminum Heatsink is the ultimate solution for your overheating problems.

This PC/ABS case comes with an Aluminum alloy top which has a large heatsink in order to cool down the CM4 at extreme loads. Also, this case provides better protection as well and is suitable to be used in industrial applications. The case has long rubber feet for better stability when placed on a flat surface. You can mount this case in two different methods. One is to use the keyhole slot wall mount and hang it on the wall (you can hang in 2 different orientations). The other is to use the 3 mounting holes and mount onto a DIN rail.

Wall Mount (horizontal and vertical orientations)

DIN Rail Mount

Part List

1 x PC/ABS Case with Aluminum Heatsink for Dual Gigabit Ethernet Carrier Board for Raspberry Pi CM4

Certification

HSCODE7616999000
USHSCODE7612901090
UPC
EUHSCODE7616991091
COOCHINA

Aluminum Alloy CNC Passive Cooling Cover Case for Raspberry Pi CM4 Dual Gigabit Ethernet Carrier Board

SKU 110070089

This PC/ABS case comes with an Aluminum alloy top which has a large heatsink in order to cool down the CM4 at extreme loads. Also, this case provides better protection as well and is suitable to be used in industrial applications.

USD$19.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy