Product Details
Wiki & Learn
Reviews
Download PDF

Description

Features

  • Multi-function:Detects temperature, humidity, and CO2 concentration and display the measurement on the screen.
  • Azure certified device, able to collect and analyze data, and set up notification through Azure IoT.  
  • High precision and wide measurement accuracy: ±(30 ppm + 3%) between 400ppm to 10'000ppm
  • Easy project operation: Digital interface I2C, Breadboard-friendly, Grove compatible
  • Best performance-to-price ratio

 

Description

The CO2 Checker for Wio Terminal is a cost-effective CO2 environmental measurement device that can be connected to the Internet and Cloud. It will be easy to detect temperature, humidity, and CO2 concentration and display the measurement on the screen.CO2 Checker can also displays the WBGT (wet bulb globe temperature). The data can be analyzed and enabled with notifications by sending values to Azure IoT. 

The device is built with The Grove - CO2 & Temperature & Humidity Sensor (SCD30) and Wio Terminal. 

The Grove - CO2 & Temperature & Humidity Sensor (SCD30) is a high-precision carbon dioxide sensor, which is based on Sensirion SCD30. The measuring range of this sensor is 0 ppm-40'000 ppm, and the measurement accuracy can reach to ±(30 ppm + 3%) between 400ppm to 10’000ppm.

Wio Terminal is an ATSAMD51-based microcontroller with wireless connectivity powered by Realtek RTL8720DN. Currently, wireless connectivity is only supported by Arduino. Its CPU speed runs at 120MHz (Boost up to 200MHz). Realtek RTL8720DN chip supports both Bluetooth and Wi-Fi providing the backbone for IoT projects. The Wio Terminal itself is equipped with a 2.4” LCD Screen, onboard IMU(LIS3DHTR), microphone, buzzer, microSD card slot, light sensor, and infrared emitter(IR 940nm). 

Exploring more IoT possibilities on Wio Terminal with Seeed Grove Ecosystem with 300+ Grove modules. There are two onboard multi-functional Grove ports can be used for Digital, Analog, I2C, and PWM

Note: To connect Grove with Wio Terminal, please use unbuckled grove cable.

We've released the Seeed Gas Sensor Selection Guide, it will help you choose the gas sensor that best suits your needs.


Applications

  • Air Purifier
  • Environmental Monitoring
  • Plant Environmental Monitoring system
  • Weather Station

Azure Certified Wio Terminal CO2 Checker

SKU E21000001

The CO2 Checker for Wio Terminal is a cost-effective CO2 environmental measurement device that can be connected to the Internet and Cloud. It will be easy to detect temperature, humidity, and CO2 concentration and display the measurement on the screen.CO2 Checker can also displays the WBGT (wet bulb globe temperature). The data can be analyzed and enabled with notifications by sending values to Azure IoT. 

USD$83.69
Wio Terminal: ATSAMD51 Core with Realtek RTL8720DN BLE 5.0 & Wi-Fi 2.4G/5G Dev Board with Free Coursex1$29.70
Grove - CO2 & Temperature & Humidity Sensor (SCD30) - NDIR technology, algorithms, ideal for Smart Ventilation Systemx1$53.99
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy