
| Basic Parameters | |
| SoC | Rockchip RK1808(22nm FD-SOI) |
| CPU | Dual [email protected] |
| NPU | Support 8bit/16bit operation, computing power up to 3.0TOPS Support TensorFlow, Caffe model |
| VPU | 1080p@60P H.264 Decoder 1080p@30P H.264 Encoder |
| RAM | 1GB LPDDR3 |
| Flash | 16GB eMMC |
| Hardware Characteristics | |
| Ethernet | Built-in Gigabit Ethernet PHY chip, 10/100/1000Mbps adaptive |
| WiFi/BT | Built-in WiFi/BT module, reserved antenna holder, can be directly inserted into the antenna |
| SoC | Rockchip RK1808(22nm FD-SOI) |
| Camera Interface | MIPI-CSI,Maximum support 1920 × 1080 resolution USB camera |
| Display Interface | One MIPI-DSI interface, up to 1920×1080@60fps display output |
| Audio Port | Sperker×1 Headphone×1 Mic×1 I2S×1 |
| Type-C | USB3.0 DRM ×1 |
| USB | USB2.0 HOST ×1 |
| Extension Port | PCIE×1 I2C×3 SPI×2 SD Card ×1 PWM×1 ADC×2 |
| Power input | DC 5V |