Please complete required options
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

  • USB-C Power Delivery (PD): Supports power negotiation for efficient energy use.
  • USB 2.0 Ports: Connect peripherals such as keyboards, mice, and external storage.
  • Gigabit Ethernet: High-speed wired networking with a low-profile cutout magjack.
  • HDMI Port: Output video to external displays for media playback or interface applications.
  • M.2 M Key Slot: Supports 2230 SSDs for fast storage expansion.
  • CSI/DSI Connector: Attach camera modules or displays for vision-based applications.
  • SHTC3 Sensirion Sensor: Built-in temperature and humidity monitoring.
  • I2C Connector (3.3V only): Connect low-power sensors and communication modules.
  • SPI Connector: Supports high-speed communication with other devices.
  • Fan Connector: Optional cooling support for high-performance applications.
  • Status LEDs: Visual indicators for power and system activity.
  • Compact Size: Measuring only 5.4 × 5.7 cm, ideal for space-constrained projects.

Application

  • IoT & Smart Devices: Use sensors and network capabilities to create connected applications.
  • Home Automation: Control and monitor home devices with minimal power consumption.
  • Embedded Systems: Develop custom hardware solutions for industrial and consumer electronics.
  • Media Centers: Play videos and manage digital content on an external display.
  • DIY Projects: Ideal for makers and educators learning about electronics and programming.

CM5 MINIMA & Raspberry Pi Compute Module 5 – Compact Carrier Board for Raspberry Pi Compute Module 5, M.2 Hailo AI/SSD, CSI/DSI,Gigabit Ethernet, HDMI, USB-C PD

SKU E25111102

The CM5 MINIMA is a compact carrier board for the latest Raspberry Pi computing module 5. It is designed for embedded applications, DIY electronics, and low-power computing projects. Unlike traditional desktop computers, the CM5 is a small, efficient system that integrates essential computing hardware onto a single board. Whether you're a hobbyist, developer, or engineer, this module provides a versatile platform for various applications, including IoT, automation, and custom hardware development.This product is a co-create collaboration with Seeed Studio and Pierluigi Colangeli.

USD$0.00
Please select at least one option
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy