OpenClaw OpenClaw
⌘ K
Loading...

Raspberry Pi Compute Module 5 - 16GB RAM, 64GB eMMC, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0 (CM5116064)

SKU
102111086
Rating:
100 % of 100

This version of the Raspberry Pi Compute Module 5 includes a quad-core Arm Cortex-A76 processor, 16GB LPDDR4 RAM, 64GB eMMC, dual 4Kp60 HDMI output, hardware video decode at up to 4Kp60, Gigabit Ethernet, 2.4/5.0GHz Wi-Fi & Bluetooth 5.0, USB 3.0, dual camera interfaces, and PCIe Gen 2 x1 interface.

Recommended Upgrade

RK Module 0864 8GB/64GB

8GB module matched with 8GB+64GB. Better for production carriers.

View RK Alternative →
$415.00
Made after ordering
Wireless
No Wireless
Wireless
RAM
2GB
4GB
8GB
16GB
Storage
0GB (Lite)
16GB
32GB
64GB
The minimum order quantity (MOQ) is 25. Request info
Product Details
Wiki & Learn
Reviews