Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note:  Bundle Sales with 5% OFF!

Buy CM5 MINIMA (114993698) with Raspberry Pi Compute Module 5 (102111072/102111085/102111086/102111076/102111038) —— Combination Purchase Save up to 5% Discount!

  • USB-C Power Delivery (PD): Supports power negotiation for efficient energy use.
  • USB 2.0 Ports: Connect peripherals such as keyboards, mice, and external storage.
  • Gigabit Ethernet: High-speed wired networking with a low-profile cutout magjack.
  • HDMI Port: Output video to external displays for media playback or interface applications.
  • M.2 M Key Slot: Supports 2242 HAILO accelerator or SSDs for storage expansion.
  • CSI/DSI Connector: Attach camera modules or displays for vision-based applications.
  • LIS3DH STM32 accelerometer: can help with automatic camera orientation.
  • I2C Connector (3.3V only): Connect low-power sensors and communication modules.
  • SPI Connector: Supports high-speed communication with other devices.
  • Fan Connector: Optional cooling support for high-performance applications.
  • Status LEDs: Visual indicators for power and system activity.
  • nRPI boot switch: Flash CM5 OS directly on-board.
  • Compact Size: Measuring only 6.1 × 6.1 cm, ideal for space-constrained projects.

Specification

Interface

Ethernet

1x Gigabit ethernet

USB

1x USB-PD;

1x USB 2.0;

Display

1x Standard HDMI

M.2 Slot

1x PCIe M.2 M-Key for 2230/2242 cards

Display/Camera

1x CSI/DSI Connector

LED

1x ACT;

1x PWR;

Button/Switch

1x Boot Switch

Communication

1x I2C connector;

1x SPI connector (with 3 extra GPIOs);

Other

RTC battery connector<br>LIS3DH 9-axis accelerometer

Mechanical

Dimensions

61mm x 61mm x 15mm

Hardware Overview

Application

  • IoT & Smart Devices
  • Hand-held projects
  • AI camera traps and security systems
  • Home Automation
  • Media Centers
  • DIY Projects

Certification

HSCODE8543909000
USHSCODE8543903500
UPC
EUHSCODE8543709099
COOCHINA

Part List

CM5 MINIMA - Mini Carrier Board (Without CM5)

x1

CM5 MINIMA – Compact Carrier Board for Raspberry Pi Compute Module 5, M.2 Hailo AI/SSD, CSI/DSI,Gigabit Ethernet, HDMI, USB-C PD

SKU 114993698

The CM5 MINIMA is a compact carrier board for the latest Raspberry Pi computing module 5. It is designed for embedded applications, DIY electronics, and low-power computing projects. Unlike traditional desktop computers, the CM5 is a small, efficient system that integrates essential computing hardware onto a single board. Whether you're a hobbyist, developer, or engineer, this module provides a versatile platform for various applications, including IoT, automation, and custom hardware development.This product is a co-create collaboration with Seeed Studio and Pierluigi Colangeli.

USD$65.00
Shipping and duties calculated at checkout.
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy