Product Details
Wiki & Learn
Reviews
Download PDF

Description

Description 

This kit provides the components needed to implement a CO2 monitoring system using WioTerminal and CO2 sensors. This is a simple IoT project, which uses components including WioTermianl, Grove-SCD30, Grove cableetc. This system can continuously measure indoor air quality and remind the room to ventilate, which is an item related to people's health.

KeHoSoftware provides us with a tutorial for implementing a CO2 monitoring system using WioTerminal and CO2 sensor. The system uses Wio terminal to connect CO2 Grove-CO2 & Temperature & Humidity Sensor for Arduino (SCD30). The data can be visualized from the display screen of the Wio terminal. If the CO2 concentration parameter reaches an unsatisfactory level, a reminder will be generated telling you to open the window for ventilation.

Before officially starting this project, you should prepare the listed WioTerminal, GroveGrove-CO2 & Temperature & Humidity Sensor for Arduino (SCD30), Grove cable, etc. After preparing these things, we can start to build our CO2 monitoring system! 

The main process includes collecting the hardware, adding external libraries to compile the code correctly, configuring the Android mobile application, debugging and running. For specific operations, please refer to CO2 monitoring with WioTerminal.

Features

  • Monitoring data visualization-real-time display on WioTerminal

  • IoT-based air quality solution-carbon dioxide CO2

Application

  • CO2 air quality monitoring

Documentations

 CO2 monitoring with WioTerminal- Credits to KeHoSoftware

CO2 monitoring with WioTerminal

SKU E21011116

This kit provides the components needed to implement a CO2 monitoring system using WioTerminal. Including WioTermianl, Grove-SCD30, Grove cable,etc. This system can continuously measure indoor air quality and remind the room to ventilate.

USD$86.19
Wio Terminal: ATSAMD51 Core with Realtek RTL8720DN BLE 5.0 & Wi-Fi 2.4G/5G Dev Board with Free Coursex1$29.70
Grove - CO2 & Temperature & Humidity Sensor (SCD30) - NDIR technology, algorithms, ideal for Smart Ventilation Systemx1$53.99
Grove - Universal 4 Pin Buckled 30cm Cable (5 PCs Pack)x1$2.50
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy