Camera Shield
YOU MAY LIKE THIS
PRODUCT DETAILS
Camera Shield is the first shield board that support photograph, it is based on the solution of VC0706 + OV7725, the former is a high performance camera processor with enhanced image processing functions and it embedded the hard-wired JPEG codec, and the latter is a high-performance 1/4 inch, single-chip VGA camera and image processor in a small footprint package. We have written our library to control the Camera Shield via UART/SPI, which makes it possible to take picture easily by your Arduino board. Come on and use it to take a photo!
Features
Fully Compatible with Arduino or Seeeduino
High Speed Serial Bus Control: UART/SPI
Integrated MicroSD card Interface
Specification
Still Picture Resolution: (640x480) JPEG Output
Power Supply: 5 V 100mA
Technical details
Dimensions | 115mm x75mm x25mm |
Weight | G.W 46.5g |
Battery | Exclude |
Part List
Camera Shield | 1 |
ECCN/HTS
HSCODE | 8525801390 |
USHSCODE | 8525501000 |
UPC | 841454111115 |
EUHSCODE | 8517600000 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewThis user did not leave any comments.
-
from order viewI like this one because I can easily add an image capturing function to Arduino easily with this shield.
-