Classic Computing Shield V1.01
SKU
109990059
Introduction:
Classic Computing Shield provides all of the hardware needed to recreate classic computing systems on the Papilio DUO
YOU MAY LIKE THIS
PRODUCT DETAILS
Introduction:
Classic Computing Shield provides all of the hardware needed to recreate classic computing systems on the Papilio DUO. Here are some existing retro computing projects that can be easily converted.
Specification:
- VGA Port - 4r,4g,4b, 4096 Color, 12-bit VGA Output
- 2 Stereo Audio Jacks - 1/8" Stereo jack with low pass filter is ready for CD quality Delta-Sigma audio output.
- PS/2 Ports - Two PS/2 ports accept a keyboard and mouse.
- 2 Joystick Ports - Two DB9 Male joystick ports accept Atari, Commodore, and classic arcade joysticks.
- MicroSD Socket - For file systems and saving and loading ROMs
- 4 Way Buttons - 4 buttons in a plus configuration for user input.
- RS232 Serial Port - For connecting peripherals that require RS232 communications.
- Detachable Wing that allows you to sacrifice the second Joystick, Audio Jack, and PS/2 Jack to free up a 16-bit Wing Slot
Computing Shield Getting Started Guide
Computing Shield Hardware Guide
If you have any questions, feel free to send us an email to service.
For any technical support or suggestion, please kindly go to our forum.
Technical details
Dimensions | 150mm x90mm x27mm |
Weight | G.W 71g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8543909000 |
USHSCODE | 8543708800 |
UPC | 841454110972 |
EUHSCODE | 8543709099 |
COO | CHINA |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review
-
from order viewHigh quality product.
working perfect. -
from order viewGreat for my neo-retro gaming project.
FAQ
Show
per page