This product is no longer for sale, it has been replaced with Seeeduino Mega.
Seeeduino Mega is a microntrolller board based on ATmega1280, derived from Arduino Mega with changes in pursuit for small form factor, flexibility and functionality.It has 70 digital input/output pins (of which 14 can be used as PWM outputs), 16 analog inputs, 4 UARTs (hardware serial ports), a 16 MHz crystal oscillator, a USB connection, a power jack, an ICSP header, and a reset button. It contains everything needed to support the microcontroller; simply connect it to a computer with a USB cable or power it with a AC-to-DC adapter or battery to get started. Seeeduino Mega is compatible with most shields designed for the Arduino Duemilanove or Diecimila, also share accessories with Seeeduino family.
Technical Details
Technical details
Dimensions
0mm x0mm x0mm
Weight
G.W 25.3g
Battery
Exclude
Seeeduino Mega v1.1
SKU ARD131D2P
This product is no longer for sale, it has been replaced with Seeeduino Mega
USD$49.00
Free Insurance Included On Us
Flexible Payments with PayPal Pay Later
Avoid Import Fees: Ship Tax-Free from Local Warehouses
1 on 1 Support | 12-Month Warranty | 30-Day Return Policy