Other things you might like
Product Details
Wiki & Learn
Reviews
Download PDF

Feature

Note: 

This is a digital product. Your purchase will be delivered as a redeem code. Activate at codecraft.seeed.cc. Learn how to redeem

  • Hardware-focused AI: Unlike general vibe-coding tools, CodeCraft knows your board — its MCU, pin map, IOs, sensors and libraries — so the code it writes compiles and runs on the device.

  • Idea → flashable firmware in minutes: Describe a project in natural language and get runnable code and ready-to-flash firmware.

  • Zero local setup: Runs entirely in the browser. No Arduino IDE install, no driver hunting, no board-package or library configuration.

  • Explore and remix projects on SenseCraft AI: Publish finished projects to the SenseCraft AI application library, or explore others' work and build on top of it.

  • Classroom-ready for STEAM: Contact sales for bulk purchase, with account management and class code (no account) login.

Specification

Pro
  • Suitable for Students, Hobbyists
  • Unlocks firmware download

Application

  • STEAM education — let any age program by chatting with AI: games, sensor projects, edge-AI vision; with teacher course packs and class management.
  • Rapid prototyping for makers — idea to running device without environment setup; iterate by conversation.
  • Game & demo building — Snake, Tetris, Chrome-dino and more on the Wio Terminal screen.
  • Edge-AI vision — camera/mic projects on XIAO ESP32S3 Sense.
  • Sensor & IoT projects — plug-and-play Grove modules (temperature/humidity, light, motion).

Certification

HSCODE8504401400
USHSCODE8504409510
UPC
EUHSCODE8504400000
COOCHINA

CodeCraft Pro 1-month — Hardware-focused AI Coding Assistant for Wio Terminal, Grove Beginner Kit & XIAO ESP32

SKU 602000011

CodeCraft is a hardware-focused AI coding assistant: describe what you want in natural language and CodeCraft generates, compiles, and one-click flashes working firmware to your board in minutes — no Arduino IDE, no drivers, no environment setup. It runs directly in your browser, no download or installation.

CodeCraft Max 1-month
USD$7.92
$9.90
Save $1.98(20%)
Shipping and duties calculated at checkout.
You may also add
  • Free Insurance Included On Us
  • Flexible Payments with PayPal Pay Later
  • Avoid Import Fees: Ship Tax-Free from Local Warehouses
  • 1 on 1 Support | 12-Month Warranty | 30-Day Return Policy