Crazyflie Nano Quadcopter - 4 x spare motor mount (BC-MM-01-B)

Crazyflie Nano Quadcopter - 4 x spare motor mount (BC-MM-01-B)

SKU 110990152
5.00
DISCONTINUED
This item is no longer available.

Description

Spare motor mount for the Crazyflie Nano Quadcopter.

 

Specification

  • Weight: 0.21g

  • Plastic: PP


Tech Support

If you have any further question for technical support, please contact support@bitcraze.io.


Technical Details

Dimensions66mm x 66mm x 7mm
WeightG.W 2g    
BatteryExclude

Part List

Motor mount4

ECCN/HTS

ECCNNot Available
HSCODE3926909090

Reviews

Questions and Answers

SUBMIT
0
Can this be 3D printed ?
on Oct 19,2016
Reply upvote ()
0
can i know mechanical data? i will buy it to use quadcopter's wing
on Oct 19,2016
Reply upvote ()
The weight is about 0.2g, the total length is ~25mm and the height is ~10mm.
on Oct 20,2016 10:48 AM
Reply upvote ()
Reply

    View History

    Crazyflie Nano Quadcopter - 4 x spare motor mount (BC-MM-01-B)

    SKU 110990152
    $5.00
    DISCONTINUED
    This item is no longer available.
    $5.00/ 1pcs+
    • Description
    • Technical Details
    • Reviews
    • Questions and Answers
    Notify me when it's back in stock
    SUBMIT