
An upgrade of cubieboard, cubieboard A20 is coming. Compared with cubieboard, the cubieboard A20 uses an Allwinner A20 processor which has a dual core CPU and twice GPU performance. On the software side, cubieboard2 supports both android 4.2 Jelly Bean, Ubuntu 12.04 and other Linux distributions.
Since cubieboard2 and cubieboard share the same PCB, all the accessories work with cubieboard can also fit cubieboard2.
Features
Allwinner A20 SOC
96 pin extended interface
Built-in IR receiver
SATA supported
Supports 2.4GHz wireless keyboard and mouse
Specifications
CPU: ARM® Cortex™-A7 Dual-Core
GPU: ARM® Mali400MP2,Complies with OpenGL ES 2.0/1.1
Memory: 1GB DDR3 @960M
Video output: HDMI 1080p Output
Network: 10/100M Ethernet
Storage: 4GB internal NAND flash, up to 64GB on uSD slot, up to 2T on 2.5 SATA disk
IO ports: 2 USB Host, 1 micro SD slot, 1 SATA, 1 IR
Extended interfaces: 96 extend pin including I2C, SPI, RGB/LVDS, CSI/TS, FM-IN, ADC, CVBS, VGA, SPDIF-OUT, R-TP
Supports systems: Running Android, Ubuntu and other Linux distributions
Power supply:5VDC/2A power supply with 4.00mm(ext.diameter) x 1.7mm(int.diameter) barrel plug
Packing list
Main board x1
DC to USB power cable x1
SATA cable(data + power) x1
Heat Sink x 1
Documents
For more product information and technical support, please contact [email protected].
| HSCODE | 8543709990 |
| ROHS | 1 |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 192g |
| Battery | Exclude |