DTMF(Dual Tone Multi Frequency) Shield
  • DTMF(Dual Tone Multi Frequency) Shield
  • DTMF(Dual Tone Multi Frequency) Shield
  • DTMF(Dual Tone Multi Frequency) Shield
  • DTMF(Dual Tone Multi Frequency) Shield

DTMF(Dual Tone Multi Frequency) Shield

SKU 107990009
The DTMF Shield for Arduino converts DTMF or Touch Tone signals into a format that microcontrollers (uC) or Arduino boards can understand
$25.00
OUT OF STOCK
This item is not available at the moment
Get notified when it's back in stock
$25.00/1pcs+
$23.75/10pcs+
Description
The DTMF Shield for Arduino converts DTMF or Touch Tone signals into a format that microcontrollers (uC) or Arduino boards can understand. DTMF tones are analog signals that Arduino and most uC cannot read directly. This module converts those signals into a digital format that uC can easily read.
 
Here is the functional diagram of the DTMF Shield.
 
 
The DTMF Module is specifically designed to plug right into the Arduino boards, but it can also be used with a variety of microcontrollers.
 
 
Demo of DTMF Shield for Arduino
 

 
See other demo videos here
 
Note: some these videos show an earlier board version with no Arduino headers. The formal version of sale has headers to right into an Arduino board
 
Features
  • Operating Voltage: 5v, Current draw: 3mA
  • Input signal range: 27.5 to 869mVrms  (-29 to 1dBm )
  • Trim pot for easy gain adjustment.
  • 3.5mm stereo audio jack (TRS) and 0.1″ standard interface headers
  • LED to indicate tone decoded
 
Specification
  • Dimension: 0.79″ x 2.16″, 20mm x 55mm
 
Documents
 
If you encounter any problems when using this product, please contact here for technical support or visit forum of dossant.
See More
$50 Featured List
$100 Featured List
$200 Featured List
Don’t miss out!
Questions and Answers
SUBMIT
See More
Recommended Products
Video Game Shield KitVideo Game Shield Kit
$22.5
ADD TO CART
2.8 TFT Touch Shield V2.02.8 TFT Touch Shield V2.0
$19.9
ADD TO CART
EL ShieldEL Shield
$26.5
ADD TO CART
NFC Shield V2.0NFC Shield V2.0
$29.5
ADD TO CART
Music Shield V2.0Music Shield V2.0
$27.5
ADD TO CART
Energy ShieldEnergy Shield
$29.9
ADD TO CART
XBee Shield V2.0XBee Shield V2.0
$9.9
ADD TO CART
Motor Shield V2.0Motor Shield V2.0
$19.5
ADD TO CART
Shield BotShield Bot
$69.9
ADD TO CART
View History
Recommendations
Notify me when it's back in stock
SUBMIT

Free shipping on your first order over $50 or more. Discounted items included!

Invalid email address.
* Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer