
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson Nano Production Module, reComputer Jetson-20 built with Jetson Xavier NX Production Module also includes on-device carrier board and heatsink.
Back-illuminated Time-of-Flight (ToF) image sensor
High signal to noise ratio (SNR)
Full resolution @max60 fps (4phase/frame)
Pixel binning readout function
Independent flipping and mirroring
Built-in temperature sensor
This is a world-leading ToF module with high precision, VGA high resolution, wide-angle, compact, and easy to use.
The IMX556 is a fully integrated optical Time-of-Flight (ToF) camera sensor. The sensor features 640 x 480 (VGA) time-of-flight pixels based on the DepthSense® pixel technology. Combined with a modulated light source, this sensor is capable of measuring distance and reflectivity with VGA resolution,and the detection distance can reach 0.5m ~ 4m.
Robot obstacle avoidance
Volume measurement
Object recognition
Parameters | Details |
Sensor | Sony IMX556PLR CMOS |
Pixel Size | 10.0 μm (H) × 10.0 μm (V) |
Resolution/FPS | 0.3MP 640 x 480 px/ Max 30 FPS |
Dimension & Weight | 58 x 58 x 44 mm / 295 g |
Accuracy | ±10mm < 1.0 meter +5mm+ 0.5% of depth when >= 1.0 meter |
Working Range | 0.5m up to 4.0m |
FOV | H67° x V51° |
Data Interface | USB 3.1 Gen1 / Type C |
Power Consumption | 12V / 1A (Peak) / 0.5A(Average) |
Illumination | 4 x VCSEL laser diodes @ 850nm |
Operating Temperature | -10 ̊C to +60 ̊C |
Platform Support | Windows / Linux / Mac / ROS / Ubuntu |
SDK Language Support | C++ / Python |
Dimensions | 58mm x 58mm x 44mm |
Weight | G.W 295g |
DepthEye S2 | 1 |
Type-C cable | 1 |
Power Cable | 1 |
The IMX556 is a fully integrated optical Time-of-Flight (ToF) camera sensor. The sensor features 640 x 480 (VGA) time-of-flight pixels based on the DepthSense® pixel technology. Combined with a modulated light source, this sensor is capable of measuring distance and reflectivity with VGA resolution,and the detection distance can reach 0.5m ~ 4m.
Check out our new arrivals!
reComputer Jetson-10-1-H0 built with Jetson
Nano Production Module, reComputer Jetson-20
built with Jetson Xavier NX Production Module also includes on-device carrier board and
heatsink.