
If you would like to purchase or obtain more information about this item, please email us at: [email protected]
-
• Desktop 2 Heads Automatic SMT P&P Machine is the classic of desktop dual-head SMT pick and placement machine. High precision, more reasonable mechanical design, easy operation, stable running, adapting air-operated feeder, automatic vision system, automatic detection materials shortage. Suitable for mounting most of the SMD components, such as 0402 0603 0805 1206 1210 3528 5050 SOP QFN, etc.
Product Features:
• Drawer type computer and driver integrated, could pull out lightly, convenient for later maintenance.
• Disassembled chassis, easy to handling.
• HD industrial camera, precisely identify 0402, 15*15mm and other electronic chips.
• Intelligent remounting design, when pick materials failed, software will instruct to continue mounting no-stop, record and unify remounting. It could improve the mounting efficiency .
• Component auxiliary box design, make components programming and position revising more precisely.
• Software is easy to understand and use, free upgrade permanently.
| HSCODE | |
| COO |
Technical details
| Dimensions | 1045mm x850mm x650mm |
| Weight | G.W 168000g |
| Battery | Exclude |
| Max. Circuit Board Area | 295x420mm |
| XY Max. Movement Range | 530x550mm |
| Z Axis Max. Movement Range | 20mm |
| Max. Mounting Speed | 6000 cph |
| Avarage Mounting Speed | 5000 cph |
| Positioning Accuracy | 0.01mm |
| Nozzle Buffering Range | 8mm |
| Power Supply | AC220V,50Hz |
| Compressed Air | 0.5~0.7Mpa |
| Avarage Power | 300W |
| Support Feeding Method | Tape feeder,tube feeding,tray IC |
| Applicable Components | 0402, 0603, 0805, 1206, 3528/ 5050/ 3014, diodes, transistors,QFN/SOP/SOT/BGA/ Chip 100 pin or 15mm*15mm |
| Feeder No. | 25 |
| Moter | Stepper Moter |
| Mounting Head | 2 Heads |
| Motion Driving System | High speed digital high pressure driver |
| Component Angle | 0~360°,synchronized rotation in motion |
| Programming Mode | Point-to-point programming,visual programming,etc. |
| Vision Operating Mode | Built-in PC,automatically recognize,correct and remount |
| X/Y Running Mode | A new generation of linear interpolation linkage |
| Air Source | Reversal positive and negative pressure switch |
| Visual Programming Camera | Ultra high pixel color infrared |
| Visual Display | 15'' Color HD display |
Part List
| 2 Heads Automatic SMT P&P Machine | 1 |
| PC | 1 |
| Tools bag | 1 |
Product Feature:Desktop 2 Heads Automatic SMT P&P Machine is the classic of desktop dual-head SMT pick and placement machine