
DevDuino Sensor Node is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system.
Features
Built on Arduino-compatible architecture
Clock frequency - 16MHz (may be reduced to reduce energy consumption by up to 8MHz)
Integrated temperature sensor MCP9700 (-40 ° C +125 ° C, accuracy of ± 2 ° C)
Built-in voltage divider (to monitor the supply voltage)
Built-in clock button
built-in LED
3 GROVE-compatible connector: I2C, Analog, Digital
Power from one element CR2032 (not included)
Dimensions 30 x 40 mm
Application
Package Include:
DevDuino Sensor Node
Documentation
Please visit the wiki page for more information about this product. We will be very grateful to you for helping us improve our documentation. Add more description or demo code. For technical support, please publish your question on our blog.
Support
If you have any further question for technical support, please contact support(at)devicter.ru.
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 13g |
| Battery | Exclude |