DevDuino Sensor Node V2.2 (ATmega 328)

SKU
103990103
Rating:
40% of 100
Rating:
40% of 100
$17.99
In stock
2 Available
-
+
Qty Discount available
  • $17.09 /10pcs+

DevDuino Sensor Node V2 is a compact Arduino-compatible microcontroller and is designed to build wireless networks based on transceiver nRF24L01+. This version 2.2 supports firmware upgrade over the air (based loader UNO Optiboot) and data encryption. You can easily connect other sensors or actuators to this platform, to build your remote monitoring or controlling system.

Features

  • Built on Arduino-compatible architecture (UNO Optiboot)

  • On board 64kb SPI flash / E2prom (for OTA firmware updates)

  • On board ATSHA204A (for data encryption)

  • Clock frequency - 16MHz (may be reduced to low energy consumption by up to 1MHz)

  • Integrated temperature sensor MCP9700 (-40 +125 ° C, accuracy of ± 2 ° C)

  • Built-in clock button

  • Built-in LED (user)

  • FTDI header similar to Arduino Duemilanove

  • Atmel programming ISCP header

  • 3 GROVE-compatible connector: I2C, 2 - Analog, 2- Digital

  • Power from 2 elements AAA (not included)

  • Dimensions 32 x 68.5 mm


Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 19g
Battery Exclude

Part List

devDuino Sensor Node V2.2 1
nRF24L01+ Module 1

ECCN/HTS

HSCODE 8517709000

Documents

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
  • Question by: admin on 2018-12-18 02:23:37

    Hi there, please refer to **https://seeeddoc.github.io/DevDuino_Sensor_Node_V2.2-ATmega_328/**. I update the wiki links as well. thanks.

    Answer by: admin on 2018-12-18 02:23:37

Tags: