EMB-WICED-S EMW3162 Development Board for WICED
SKU
114990203
This is a development board for MXCHIP EMW3162 Wi-Fi modules(EMW3162 WiFi Module and EMW3162 WiFi Module EMW3162 WiFi Module (External IPEX antenna))
- 10+: $18.66
YOU MAY LIKE THIS
PRODUCT DETAILS
This is a development board for MXCHIP EMW3162 Wi-Fi modules(EMW3162 WiFi Module and EMW3162 WiFi Module EMW3162 WiFi Module (External IPEX antenna)).
On-board JTAG adapter is provided. No need for separate JTAG. You only need one cable for all power, UART, and JTAG. The JTAG adapter is the default for WICED SDK development. Driver is provided with the WICED SDK. The board can be powered by a 3V battery.
FEATURES
- • Development board for MXCHIP EMW3162 Wi-Fi module
- • On-board JTAG adapter
- • One USB cable for power, UART, and JTAG
- • Good for WICED SDK development
- • Can also be powered by one 3V battery
Dimensions
2.5 x 6.5 x 1 inches
DOCUMENTS
If you have any technical problem, please contact (sales(at)mxchip.com )
Technical details
Dimensions | 140mm x70mm x22mm |
Weight | G.W 64g |
Battery | Exclude |
ECCN/HTS
HSCODE | 8517180050 |
USHSCODE | 8517700000 |
UPC | 841454109778 |
COO | TAIWAN |
RoHS | 1 |
LEARN AND DOCUMENTS
SHARED BY USERS
REVIEWS
Write Your Own Review