EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)
  • EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)
  • EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)
  • EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)
  • EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)

EMW3165-Cortex-M4 based WiFi SoC Module (External IPEX antenna)

SKU 113990110
  • Cortex-M4 core at 100MHz
  • An IEEE 802.11™ b/g/n chip
  • Embedded Wi-Fi applications based on MiCOTM library
    $4.49
    4 Available
    Qty:
    This field is required
    ADD TO CART
    Description

    EMW3165 is a low-power embedded Wi-Fi module integrates a wireless LAN MAC/baseband /radio, and a Cortex-M4 microcontroller STM32F411CE that runs a unique "self-hosted" Wi-Fi networking library and software application stack. 

    EMW3165 is also a MiCOTM  platform, users can  build their own embedded Wi-Fi applications based on  MiCOTM   library which manage all of the Wi-Fi MAC and TCP/IP stack processing.


    Features

    Consists of a Cortex-M4 microcontroller and an IEEE 802.11™  b/g/n chip

    • Cortex-M4 core at 100MHz

    • 2M bytes on-board SPI flash and 512K bytes on-chip flash

    • 128K bytes RAM

    • Operation voltage:3.0V~3.6V


    Peripherals

    • 22 GPIOs

    • JTAG/SWD debug interface


    Wi-Fi connectivity

    • 802.11b, 802.11g, 802.11n (single stream)

    • WEP, WPA/WPA2 PSK/Enterprise

    • 16.5dBm@11b, 14.5dBm@11g 13.5dBm@11n

    • Receiver Sensitivity: -87 dBm

    • Station, Soft AP and Wi-Fi direct

    • Support EasyLink

    • On-board PCB antenna,IPEX connector for external antenna

    • CE, FCC compliant

     

    Specification

    Hardware Block

     

    Applications

    • Building Automation / Access Control

    • Smart home appliances

    • Medical/Health Care

    • Industrial Automation Systems

    • Point Of Sale system (POS)

    • Auto electronics

    We also have the built-in aerial module: EMW3165 - Cortex-M4 based WiFi SoC Module and the evaluation board: EMWE - 3165 - A Development Board on sale.

     

    Part List

    • 1x EMW3165

    • 1x IPEX antenna

     

    Documents

     

    There is a forum for you to discuss and show your idea: www.emw3165.com

    For any technical support or suggestion, please kindly go to our forum

    If you have any technical problem, please contact sales@mxchip.com.

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    0
    When do you plan do have some more pieces in stock (says at least 10 pieces, to reduce the shipping cost) ?
    on Mar 28,2017
    Replyupvote ()

    Please contact order@seeed.cc

    Thanks.

    on Apr 14,2017 14:18 PM
    Replyupvote ()
    Reply
    0
    Same question: why is the price so different from the model SKU 113990108 ?
    on Mar 28,2017
    Replyupvote ()

    Hello, there's discount for this product but not 113990108.

    Thanks.

    on Apr 14,2017 14:27 PM
    Replyupvote ()
    Reply
    0
    Why is the price so much different compared to the P version? Is the external antenna instead of internal one the only reason?
    on Mar 23,2017
    Replyupvote ()

    Hello, this product has discount recently.

    Thanks.

    on Apr 14,2017 15:01 PM
    Replyupvote ()
    Reply
    See More
    View History
    Recommendations
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer