EMW3166 WiFi Module

SKU
113990416
Esp32, combo, wireless, Wi-Fi, wifi, emw3162, emw3239, emw3165, emw3166, esp8266, mxchip, nrf52840, smart
Special Price $6.90 Regular Price $9.95
In stock
-
+

EMW3166 is one embedded Wi-Fi module of low-power, small-size and low-cost designed by MXCHIP. It integrates one Cortex-M4 microcontroller of 256Kbytes SRAM and 1Mbytes on-chip flash with another 2Mbytes on-board SPI flash added. Various peripheral interfaces of analog and digital are available. The power supply voltage is 3.3V. It applies half-hole footprint for hand-soldering. The module runs MICO, which is the IOT OS System of MXCHIP, and is available for secondary development. The TCP/IP protocols and security encryption algorithm could be applied in various Wi-Fi applications. In addition, several particular firmware prepares for some typical applications, like UART to Wi-Fi DTU, easylink configuration and services for cloud interfacing.


Feature

Properties

  • Integration of one Cortex-M4 MCU and one RF chip of 802.11 b/g/n

  • Cortex-M4 core at 100MHz

  • 2M bytes on-board SPI flash and 1M bytes on-chip flash

  • 256K bytes SRAM

Operation voltage

  • Low voltage mode: 2.3~3.0V

  • Normal voltage mode: 3~3.6V

Peripherals

  • 25 GPIOS

  • JTAG/SWD debug interfaces

  • Wi-Fi connectivity:

  • 802.11 b/g/n available

  • WEP, WPA/WPA2, PSK available

  • 16.5dBm@802.11b, 14.5dBm@802.11g, 13.5dBm@802.11n

  • Receiver Sensitivity: -87dBm

  • Station, Soft AP and Wi-Fi Direct

  • Easylink available

  • On-board PCB antenna and IPEX connector for external antenna

  • CE, FCC compliant

Operation Temperature

  • -30°C~+85°C

Application scenarios

  • Auto electronics

  • Point of Sale system

  • Industrial automation systems

  • Medical/Health care

  • Smart home appliances

  • Smart LED


Technical details

Dimensions 32mm x16mm x3mm
Weight G.W 3g
Battery Exclude

Part List

EMW3166 WiFi Module(External IPEX antenna) 1

ECCN/HTS

ECCN 5A002.a
HSCODE 8517709000
USHSCODE 8517700000
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

Product Faqs


Sort by   
    There are no faqs for this item.