
Ethernet Shield
SKU
113030012
This product was replaced by a updated version W5200 Ethernet Shield (SLD91000P)
^ BACK TO TOP
PRODUCT DETAILS
This product was replaced by a updated version W5200 Ethernet Shield (SLD91000P).
Ethernet Shield instantly enables internet connectivity for Arduino projects. An on-board Wiz5100 ethernet controller handles up to four TCP and UDP connections, just stack it onto an Arduino to create your own networked devices. Easily check connection status with on board indicator lights. Extend your design further with two extra rows of pin header that connect to shields and prototyping boards.
Features
- Standard Arduino and Arduino Mega compatible
- Arduino Ethernet Library compatible
- Standard RJ45 ethernet Jack
- 16K byte internal buffer
- Indicator LEDs for all functions
- Easy to access reset button
- Standard pin headers for 0.1" grid prototyping boards
- Up to 4 TCP/UDP network connections
Specifications
Item | Min | Typical | Max | Unit |
Voltage | 3.5 | 5 | 5.5 | V |
Current | 120 | 210 | 350 | mA |
Dimension | 72.6 x 58.4 x 23.2 | mm | ||
Supported Connection | TCP/UDP | / | ||
Net Weight | 24.2 | g |
Documents
Technical details
Dimensions | 0mm x0mm x0mm |
Weight | G.W 24.24g |
Battery | Exclude |
ECCN/HTS
HSCODE |
FCC | 1 |
LEARN AND DOCUMENTS
Documentations
Documents
Learn
SHARED BY USERS
REVIEWS
Write Your Own Review