seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      Expansion board

      Expansion board

      SKU 114990911
      $17.00
      21 Available
      $15.30/10pcs+
      ADD TO CART

      Description

      The expansion board is compatible with both the LoPy and the WiPy 2.0.

      Features.jpg

      • All  WiPy  and  LoPy  pins are available on breakout pins

      • Micro USB Connector for power and for serial communication.

      • User Button

      • User LED

      • Reverse battery protection

      • LiPo battery charger

      • Micro SD card connector with push-pull function

      • 7 jumpers for enabling and disabling features

      Specification.jpg

      • USB and LiPo battery powered.

      • FT234XD USB to serial converter.

      • LiPo battery charger (BQ24040), with options for 2 different charging currents (100mA and 450mA).

      • TPS2115A with reverse voltage protection.

      • MicroSD card slot.

      • 2 female headers to easily plug in the WiPy 2.0, SiPy or the LoPy. This expansion board is not compatible with WiPy 1.0

      • JST style battery connector.

      • Power LED and charge status LED.

      • 1 user LED and 1 user switch.

      • Battery voltage monitoring via the WiPy ADC.

      • Lots of jumpers to enable/disable features.

      • Dimensions: 65 x 50 x 12 mm.

      Mechanical

      blob.png

      Part List.jpg

      1 x Expansion board for LoPy or WiPy

      Documents

      User Manual

      Documents  download

      Frequently asked queations


      Technical Details

      Dimensions98mm x 70mm x 21.8mm
      WeightG.W 41.5g    
      BatteryExclude

      Part List

      Expansion board1

      Reviews

      Questions and Answers

      SUBMIT
      0
      Could you fix the link to the user manual & downloads?
      on Nov 20,2017
      Replyupvote ()
      Hi jim~ Thanks for your comment.We have fixed both links.Regards
      on Nov 20,2017 17:01 PM
      Replyupvote ()
      Reply

        View History

        Expansion board

        SKU 114990911
        $17.00
        21 Available
        ADD TO CART
        $15.30/10pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer