
This antenna is perfect for use with all RF Explorer®️models in the 900MHz-6GHz frequency range, specially RF Explorer®️Pro and 6G Combo PLUS models. It is designed to provide a strong and effective antenna. It has a hinged structure and has better performance in vibration environment. And it is easy to install and requires no maintenance throughout its life cycle. The antenna provides independent ground plane omnidirectional performance, and its efficient element design ensures fast first-time connection rates and a consistently strong communication link, providing stable communication connections even in problematic coverage areas.
Dimensions (mm) | 15*135*24 | ||
Net Weight (g) | 16 | ||
Connector | SMA-Male | ||
Radome | Black ABS | ||
Frequency Bands (MHz) | 698-960 | 1710-2690 | 5150-5850 |
VSMR Max | 7.0 : 1 | 3.0 : 1 | 3.0 : 1 |
Peak Gain, Typical (dBi) | Up to 418 | ||
Nominal Impedance | 50Ω | ||
Max Power at 25℃ (W) | 10 | ||
Azimuth Beam Width (deg) | Omnidirectional | ||
Polarization | Linear, Omnidirectional | ||
Storage Temperature Range (℃) | -40 to 85 | ||
Operational Temperature Range (℃) | -40 to 85 | ||
Material Substance Compliance | RoHS | ||
External Antenna for RF Explorer®️Pro | x1 |
| HSCODE | 9030900090 |
| USHSCODE | 9030904600 |
| UPC | |
| EUHSCODE | 9030900000 |
| COO | CHINA |
This is an external articulated antenna for all RF Explorer®️models, and a replacement for RF Explorer®️Pro stock antenna, supporting the frequency range of 900MHz-6GHz. You can order it as a replacement if your original antenna got damaged or lost, or as a backup antenna.This product is a co-create collaboration with Seeed Studio and RF Explorer.