
This antenna is certified to work seamlessly with the Wio-E5 Wireless LoRa Module and Wio-S3 Wireless LoRa Module.
With a 2dBi gain, it ensures improved signal reception, enhancing both signal strength and reliability. Carefully designed to deliver optimal performance within the 868-915MHz frequency range, its foldable design adds versatility to installation options.
The antenna offers ground-plane independent Omni-directional performance LoRa making it a versatile solution for any number of applications. The efficient element design ensures a high first-time connection rate and an ongoing, robust communications link even in problematic coverage areas.
The antenna can be used in any environment where long-range connections are required.
Electrical Parameters | |
Frequency range | 868-915MHz |
Max gain | 2.0dBi |
Max input power (ambient temp of 25°C) | 10 Watts |
Polarization mode | Linear polarization |
Radiation direction | Omnidirectional |
Connector type | SMA Male |
Mechanical Parameters | |
Total length | 195+/-5mm |
Weight | 20g |
Environment Parameter | |
Operating temperature | -30°C to +80°C |
Storage temperature range | -40° C to +85° C |
No. | Category | Quantity |
1 | Antenna | 1 |
| HSCODE | 8517710000 |
| USHSCODE | 8517710000 |
| UPC | |
| EUHSCODE | 8531202090 |
| COO | CHINA |
Gain at 2dBi for E5 certification, designed for a frequency range of 868MHz to 915MHz, with a collapsible SMA connector for flexible installation.