Fusion PCB

SKU 501010001
$0.00     
QUANTITY:
STYLE:

DESCRIPTION

 
 
About Fusion PCB service:
 
As hobbyists ourselves, we organize local manufacturing power, reduce the shipping cost, and ensure the quality. It will be a source to sustain our company along with other services we provide.
 
 
1. NEW Fusion PCB Order Steps:
  • Upload your design file (One file, one order!). 
  • Filling in the PCB parameters according to your file. 
  • Press “ADD TO CART” button to submit your purchase.
(You don’t need to send a design file via email to us again!)
 
If design files meet the requirements, PCBs will be manufactured and shipped in 5-7 days (excluding the Chinese Festivals).
 
2. Fusion PCB capabilities:
 
Multi Layers 1-2
PCB Material FR-4
Available Color Green, Red, Yellow, Blue, White, Black
Silk Screen Color White, Black (For White Solder Mask only)
Minimum Quantity 10
Maximum dimensions* 5cm X 5cm
5cm X 10cm
5cm X 15cm
5cm X 20cm
10cm X 10cm 
10cm X 15cm
10cm X 20cm
15cm X 15cm
15cm X 20cm
20cm X 20cm
 
*PCB design must be in the length range (not area) of the dimensions you selected.
 
Manufacturer Specifications
 
3. Gerber file requirements:
   The following layers are needed:
  • Top Layer: pcbname.GTL 
  • Bottom Layer: pcbname.GBL 
  • Solder Mask Top: pcbname.GTS 
  • Solder Mask Bottom: pcbname.GBS 
  • Silk Top: pcbname.GTO 
  • Silk Bottom: pcbname.GBO 
  • Drill Drawing: pcbname.TXT 
  • Board Outline:pcbname.GML/GKO
   Note: 
  • The Gerber file must be RS-274x format. 
4. PCB design tips:
  • One gerber file, one design. 
  • Drills line and long slot cannot be accepted. 
  • Minimum slot 1mm*2mm. 
  • DRC compatible as rule file attached. 
  • Please try to make your PCB width larger than 20mm to reduce manufacturing cost.
  • PCB design must be in the length range (not area) of the dimensions you selected. 
5. Panelizing
 
   For the following services, you can panelize to save the cost, but you need to cut the board by yourself.
 
   5cm Max * 5cm Max
   5cm Max * 10cm Max 
   5cm Max * 15cm Max
   10cm Max * 10cm Max
   10cm Max * 15cm Max
 
  The rules of Panelizing:
  • There should be no more than 5 sub-boards to fit the size. 
  • The sub-boards should only be separated by the silkscreen. Using any holes or slots to separate the sub-boards is not permitted.

 

 

 

You Might Also Need

Fusion PCB

$0.00
QUANTITY:
STYLE:
Notify me when it's back in stock
SUBMIT