the AI Hardware Partner
Toggle Nav
Loading...

G1&2" Water Flow Sensor - YF-S201

SKU
314150005
Rating:
100 % of 100

Compact, Easy to Install High Sealing Performance High-Quality Hall Effect Sensor

$9.50
In stock
  • 10+: $8.07
-
+

PRODUCT DETAILS

Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine. We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.

 

Features

  • Compact, Easy to Install

  • High Sealing Performance

  • High Quality Hall Effect Sensor

  • RoHS Compliant

 

Specifications

  • Mini. Wokring Voltage: DC 4.5V

  • Max. Working Current: 15mA (DC 5V)

  • Working Voltage: DC 5V~24V

  • Flow Rate Range: 1~30L/min

  • Load Capacity: ≤10mA (DC 5V)

  • Operating Temperature: ≤80℃

  • Liquid Temperature: ≤120℃

  • Operating Humidity: 35%~90%RH

  • Water Pressure: ≤1.75MPa

  • Storage Temperature: -25~+ 80℃

  • Storage Humidity: 25%~95%RH

 

Documents

 

TypeDimensions(DN)Working VoltageFlow Rate RangeLengthMale & FemaleLength of ThreadMaterial
YF-B1 DN15 5V~15V(DC) 1~25L/min 44mm Double Male 10mm Copper
YF-B2 DN15 5V~15V(DC) 1~25L/min 50mm Male in Female out 10mm Copper
YF-B3 DN15 5V~15V(DC) 1~25L/min 66mm Double Male 18mm Copper
YF-B4 DN15 5V~15V(DC) 1~25L/min 66mm Male in Female out 10mm Copper
YF-B5 DN20 5V~15V(DC) 1~30L/min 50mm Double Male 10mm Copper
YF-B6 DN20 5V~15V(DC) 1~30L/min 60mm Double Male 11mm Copper
YF-B7 DN15 5V~15V(DC) 1~25L/min 66mm Double Male 10mm Copper
G1&2 DN15 5V~24V(DC) 1~30L/min Double Male Plastic
G3&4 DN20 5V~24V(DC) 1~60L/min Double Male Plastic
G1&2 DN15 5V~24V(DC) 1~30L/min 60mm Double Male 13mm Plastic
G1&8 - 5V~24V(DC) 0.3~6L/min - - - Plastic
M11*1.25 - 5V~24V(DC) 0.3~6L/min - - - Plastic

Technical details

Dimensions 0mm x0mm x0mm
Weight G.W 51g
Battery Exclude

Part List

G1&2" Water Flow Sensor 1

ECCN/HTS

HSCODE 9026100000
USHSCODE 9026104000
UPC 841454116097
EUHSCODE 9013101000
COO CHINA
CE 1
EU DoC 1
RoHS 1
UK DoC 1

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
  1. Product Quality
    100%
     
     
    By

FAQ

1 Item

Show per page