seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      M11*1.25 Water Flow Sensor

      M11*1.25 Water Flow Sensor

      SKU 314150002
      $8.08$9.50
      10 Available
      ADD TO CART

      Description

      Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.

       

      We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.

       

      Features

      • Compact, Easy to Install

      • High Sealing Performance

      • High Quality Hall Effect Sensor

      • RoHS Compliant

       

      Documentations

       

      Technical Details

      WeightG.W 31g    
      BatteryExclude
      Mini. Wokring Voltage4.5V (DC)
      Max. Working Current15mA @ 5V DC
      Working Voltage5V ~ 24V (DC)
      Flow Rate Range0.3 ~ 6L/min
      Load Capacity≤ 10mA (DC 5V)
      Operating Temperature≤ 80℃
      Liquid Temperature≤ 120℃
      Operating Humidity35% ~ 90%RH
      Water Pressure≤ 0.8MPa
      Storage Temperature-25 ~ +80℃
      Storage Humidity25% ~ 95%RH
      Thread size M11*1.25

      Part List

      M11*1.25 Water Flow Sensor1

      Reviews

      Questions and Answers

      SUBMIT

        View History

        M11*1.25 Water Flow Sensor

        SKU 314150002
        $8.08$9.50
        10 Available
        ADD TO CART
        • Best-sellers
        • Description
        • Technical Details
        • Learn
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer