seeedstudio
      Items
      Total
      Go to Checkout
      Your cart is empty
      G3&4" Water Flow Sensor

      G3&4" Water Flow Sensor

      SKU 314150003
      $14.90
      12 Available
      $14.90/1pcs+
      $13.41/10pcs+
      $12.66/20pcs+
      $11.92/50pcs+
      ADD TO CART

      Description

      Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.

      We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.


      FEATURES

      •   • Compact, Easy to Install
      •   • High Sealing Performance
      •   • High Quality Hall Effect Sensor
      •   • RoHS Compliant


      SPECIFICATIONS

      •   • Mini. Wokring Voltage: DC 4.5V
      •   • Max. Working Current: 15mA (DC 5V)
      •   • Working Voltage: DC 5V~24V
      •   • Flow Rate Range: 0~60L/min
      •   • Load Capacity: ≤10mA (DC 5V)
      •   • Operating Temperature: ≤80℃
      •   • Liquid Temperature: ≤120℃
      •   • Operating Humidity: 35%~90%RH
      •   • Water Pressure: ≤2.0MPa
      •   • Storage Temperature: -25~+ 80℃
      •   • Storage Humidity: 25%~95%RH


      DOCUMENTS

      Technical Details

      Dimensions100mm x 60mm x 38mm
      WeightG.W 67g    
      BatteryExclude

      Reviews

      Questions and Answers

      SUBMIT
      0
      Do you have a datasheet for the G3&4" Water Flow Sensor. Also the YF-B5. The box the sensors came in had nothing.
      on Sep 28,2017
      Replyupvote ()
      Hi,there~You can refer to our wiki # http://wiki.seeed.cc/G3-4_Water_Flow_sensor/ #,and you can find more resource in the Document on this page.
      on Sep 28,2017 11:01 AM
      Replyupvote ()
      Reply

        View History

        G3&4" Water Flow Sensor

        SKU 314150003
        $14.90
        12 Available
        ADD TO CART
        $14.90/1pcs+
        $13.41/10pcs+
        $12.66/20pcs+
        $11.92/50pcs+
        • Best-sellers
        • Description
        • Technical Details
        • Reviews
        • Questions and Answers
        • View History
        Notify me when it's back in stock
        SUBMIT

        Free shipping on your first order over $50 or more. Discounted items included!

        Invalid email address.
        * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer