
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor. When water flows through the rotor, rotor rolls. Its speed changes with different rate of flow. The hall-effect sensor outputs the corresponding pulse signal. This one is suitable to detect flow in water dispenser or coffee machine.
We have a comprehensive line of water flow sensors in different diameters. Check them out to find the one that meets your need most.
FEATURES
• Compact, Easy to Install
• High Sealing Performance
• High Quality Hall Effect Sensor
• RoHS Compliant
SPECIFICATIONS
• Mini. Wokring Voltage: DC 4.5V
• Max. Working Current: 15mA (DC 5V)
• Working Voltage: DC 5V~24V
• Flow Rate Range: 0~60L/min
• Load Capacity: ≤10mA (DC 5V)
• Operating Temperature: ≤80℃
• Liquid Temperature: ≤120℃
• Operating Humidity: 35%~90%RH
• Water Pressure: ≤2.0MPa
• Storage Temperature: -25~+ 80℃
• Storage Humidity: 25%~95%RH
| Type | Dimensions(DN) | Working Voltage | Flow Rate Range | Length | Male & Female | Length of Thread | Material |
|---|---|---|---|---|---|---|---|
| YF-B1 | DN15 | 5V~15V(DC) | 1~25L/min | 44mm | Double Male | 10mm | Copper |
| YF-B2 | DN15 | 5V~15V(DC) | 1~25L/min | 50mm | Male in Female out | 10mm | Copper |
| YF-B3 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 18mm | Copper |
| YF-B4 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Male in Female out | 10mm | Copper |
| YF-B5 | DN20 | 5V~15V(DC) | 1~30L/min | 50mm | Double Male | 10mm | Copper |
| YF-B6 | DN20 | 5V~15V(DC) | 1~30L/min | 60mm | Double Male | 11mm | Copper |
| YF-B7 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 10mm | Copper |
| G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | Double Male | Plastic | ||
| G3&4 | DN20 | 5V~24V(DC) | 1~60L/min | Double Male | Plastic | ||
| G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | 60mm | Double Male | 13mm | Plastic |
| G1&8 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
| M11*1.25 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
Technical details
| Dimensions | 100mm x60mm x38mm |
| Weight | G.W 65g |
| Battery | Exclude |
Compact, Easy to Install High Sealing Performance Speed changes with different rate of flow High Quality Hall Effect Sensor