
Compact, Easy to Install
High Sealing Performance
High Quality Hall Effect Sensor
RoHS Compliant
| Type | Dimensions(DN) | Working Voltage | Flow Rate Range | Length | Male & Female | Length of Thread | Material |
|---|---|---|---|---|---|---|---|
| YF-B1 | DN15 | 5V~15V(DC) | 1~25L/min | 44mm | Double Male | 10mm | Copper |
| YF-B2 | DN15 | 5V~15V(DC) | 1~25L/min | 50mm | Male in Female out | 10mm | Copper |
| YF-B3 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 18mm | Copper |
| YF-B4 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Male in Female out | 10mm | Copper |
| YF-B5 | DN20 | 5V~15V(DC) | 1~30L/min | 50mm | Double Male | 10mm | Copper |
| YF-B6 | DN20 | 5V~15V(DC) | 1~30L/min | 60mm | Double Male | 11mm | Copper |
| YF-B7 | DN15 | 5V~15V(DC) | 1~25L/min | 66mm | Double Male | 10mm | Copper |
| G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | Double Male | Plastic | ||
| G3&4 | DN20 | 5V~24V(DC) | 1~60L/min | Double Male | Plastic | ||
| G1&2 | DN15 | 5V~24V(DC) | 1~30L/min | 60mm | Double Male | 13mm | Plastic |
| G1&8 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
| M11*1.25 | - | 5V~24V(DC) | 0.3~6L/min | - | - | - | Plastic |
Technical details
| Dimensions | 0mm x0mm x0mm |
| Weight | G.W 30g |
| Battery | Exclude |
| Mini. Wokring Voltage | DC 4.5V |
| Max. Working Current | 15mA (DC 5V) |
| Working Voltage | DC 5V~24V |
| Flow Rate Range | 0.3~6L/min |
| Load Capacity | ≤10mA (DC 5V) |
| Operating Temperature | ≤80℃ |
| Liquid Temperature | ≤120℃ |
| Operating Humidity | 35%~90%RH |
| Water Pressure | ≤0.8MPa |
| Storage Temperature | -25~+ 80℃ |
| Storage Humidity | 25%~95%RH |
Part List
| G1&8" Water Flow Sensor | 1 |
Water flow sensor consists of a plastic valve body, a water rotor, and a hall-effect sensor