Loading...

GameGo - handheld console, code your own games with MakeCode

SKU
114992268

Now kids can customize their own game & load onto their own pocket-sized console. Fully supports Microsoft MakeCode, both for block programming and JavaScript. Suitable for STEM educators wanting to use video games as a way to introduce students to programming.

$36.90
In stock
-
+

PRODUCT DETAILS

Description

As video games became more complex, a lot of effort went into their development. Now it requires a whole team of developers & lots of resources and time to make a video game.

What if you want a shortcut to making your own games? This handheld console is made for STEM educators or people who just like creating retro games. It is based on the STM32F401RET6 ARM Cortex M4 chip and fully supports Microsoft MakeCode, both for block programming and JavaScript.

Features

Microsoft MakeCode Arcade Compatible - A Powerful Programming Platform

MakeCode Arcade is a popular platform for simulating your own games. You can easily use it through a web browser and download your code to deploy on GameGo.

Educational Course Materials - To Get Started Quickly And Easily

Kids' creative thinking and hands-on skills are nurtured while they design new games or recreate ones from the past. GameGo comes with a 10 lesson online course to help users to learn the basics of making your own retro games. The course aims to guide students to understand and learn the software and hardware knowledge of game development starting with a simple game based on graphical programming, gradually deepening, and iterating continuously to make a relatively complex, multi-level and story-telling game project. The course provides a large number of game examples for students to understand the concepts and principles through improvement and optimization.

Specifications

SpecificationDetails
MCU STM32F401RET6
Display 1.8'' 160x128 color TFT screen
Working Voltage 5V
Power Supply Built-in lithium battery or 5V Micro USB
Built-in power supply Rechargeable lithium battery (502535, 400mAh)

This kit is suitable for: 

  • Maker teachers
  • DIY hobbyists
  • High school students
  • Micro:bit users
  • Homeschooling educators  

Hardware Overview 

Project Examples

Parts List

  • 1 x GameGo
  • 1 x Mico-USB Cable 
  • 1 x Guidebook

ECCN/HTS

HSCODE 9504509100
UPC

LEARN AND DOCUMENTS

Documentations

Learn

SHARED BY USERS

REVIEWS

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account

FAQ