Gesture R "Shield"
  • Gesture R "Shield"
  • Gesture R "Shield"
  • Gesture R "Shield"
  • Gesture R "Shield"

Gesture R "Shield"

SKU 101990070
  • GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones !
  • GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly!
  • KickStarter URL
  • GestureR SHIELD ULTRA
  • Size around 54 x 53 mm
  • Pin Configuration compatible to Arduino UNO and Leonardo
  • I2C PWM LED Driver
    $25.90$30.00
    3 Available
    Qty:
    This field is required
    ADD TO CART
    Description
    GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones !

    GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly!

    KickStarter URL 

    GestureR SHIELD ULTRA

    •  Size around 54 x 53 mm
    •  Pin Configuration compatible to Arduino UNO and Leonardo
    •  I2C PWM LED Driver.
    •  1 Bright RGB LED and 12 Purple LEDs ease of use and demonstration.
    •  2-channel DIP Switch to use for mode changing or any other purposes. 

    We also have Gesture R “bread” and Gesture R "Tiny", please click to check.

    Features:

    GestureR can communicate with any Arduino Host or other microcontrollers through I2C interface. Sample codes for most of the useful functions in Arduino format are available.

     

    Gesture Sensing:

    GestureR can distinguish your gesture in 4 directions in 3 different speeds.

    Proximity Sensing:

    GestureR can sense the distance of an object up to 10cm from the sensor.

     

    Ambient Light Sensing: 

    GestureR can measure three level of ambient light.

     

    Applications

    Gesture controlled control products such as AC Power; Appliance and lighting control. 

    • GestureR + Relay Shields = Touchless Power Switch
    • GestureR + IR Controller Shields = Smart Remote
    • GestureR + LED Panel Shields = Smart Lamp

    Controller in hygiene environments

     

    Specification of Gesture Sensor:

    Documents:

    For any technical support or suggestion, please kindly go to our forum.

    See More
    $50 Featured List
    $100 Featured List
    $200 Featured List
    Don’t miss out!
    Questions and Answers
    SUBMIT
    See More
    View History
    Best-sellers
    Notify me when it's back in stock
    SUBMIT

    Free shipping on your first order over $50 or more. Discounted items included!

    Invalid email address.
    * Discount applys on orders over $50, exclueding shipping fee. Fusion service is excluded from this offer