
GestureR is a single tiny module that includes Gesture Sensing, Proximity Sensing, and Ambient Light Sensing, they brings you to your DIY devices, with one of the latest technologies in advanced smartphones !
GestureR is the first gesture sensing shield you can find in the market, it is tiny ; inexpensive and user-friendly
GestureR TINY
We also have Gesture R "Shield" and Gesture R “bread”,please click to check.
Features:
GestureR can communicate with any Arduino Host or other microcontrollers through I2C interface. Sample codes for most of the useful functions in Arduino format are available.
Gesture Sensing:
GestureR can distinguish your gesture in 4 directions in 3 different speeds.
Proximity Sensing:
GestureR can sense the distance of an object up to 10cm from the sensor.
Ambient Light Sensing:
GestureR can measure three level of ambient light.
Applications
Gesture controlled control products such as AC Power; Appliance and lighting control.
Controller in hygiene environments
Specification of Gesture Sensor
Documents:
For any technical support or suggestion, please kindly go to our forum.
| HSCODE | |
| UPC | 841454109068 |
| COO | CHINA |
Technical details
| Dimensions | 100mm x60mm x2mm |
| Weight | G.W 2g |
| Battery | Exclude |