Grove - Electromagnet
An electromagnet is a type of magnet in which the magnetic field is produced by electric current
- 10+: $7.70
YOU MAY LIKE THIS
PRODUCT DETAILS
An electromagnet is a type of magnet in which the magnetic field is produced by electric current. An electric current flowing in a wire creates a magnetic field around the wire, due to Ampere's law(see drawing below). To concentrate the magnetic field, in an electromagnet the wire is wound into a coil with many turns of wire lying side by side. The magnetic field of all the turns of wire passes through the center of the coil, creating a strong magnetic field there. Grove - Electromagnet can shuck 1KG weight and hold on. it easy to use, to learn electromagnet principle.
Features
-
Grove shape
-
1KG peak suction
-
Low standby current
Specification
-
Working Voltage :DC 3.3/5V
-
Working Current : 400mA
-
Standby current : 200uA
-
Load Weight: 1KG
Technical details
Dimensions | 89mm x140mm x18.8mm |
Weight | G.W 34g |
Battery | Exclude |
Part List
Grove - Electromagnet | 1 |
ECCN/HTS
HSCODE | 9031900090 |
USHSCODE | 9026104000 |
UPC | 841454108467 |
EUHSCODE | 9013101000 |
COO | CHINA |
EU DoC | 1 |
RoHS | 1 |
UK DoC | 1 |
LEARN AND DOCUMENTS
Documentations
SHARED BY USERS
REVIEWS
-
from order viewcompact electromagnet.
-
Works as described.
-
-